• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Fixed Tap Holder

Fixed Tap Holder

General purpose tap holder with easy to use T type handle.
[Features]
· Easy-to-use T-shaped handle specification.
· Can be operated with one hand.
· Tapping is easy even in narrow places.
[Applications]
· A wrench that can be used for tapping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TRS-1
TRS-2
TRS-3
Part NumberVolume DiscountDays to ShipTap Usage Range Material Use Features Mass
(g)
3 Day(s) or more M3~M6Carbon steel material for structureWrench for Tapping· Easy to use T-type handle makes it possible to perform work with one hand. · Tapping is easy even in narrow places.90
3 Day(s) or more M4~M10Carbon steel material for structureWrench for Tapping· Easy to use T-type handle makes it possible to perform work with one hand. · Tapping is easy even in narrow places.130
3 Day(s) or more M8~M12Carbon steel material for structureWrench for Tapping· Easy to use T-type handle makes it possible to perform work with one hand. · Tapping is easy even in narrow places.210

Loading...

  1. 1

Basic Information

Product Classification Accessories Tool Type Tap

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)