Zamus Classic series 3 to 5-flute roughing end mill, fine pitch ZF61

Zamus Classic series 3 to 5-flute roughing end mill, fine pitch ZF61

[Features]
· Ideal for tool steel, alloy steel, die steel and high hardness work materials.
· Ideal for high-speed milling of high-hardness steel.
· Excellent dry processing as well as wet processing.
· Excellent chip discharge performance.

Part Number

Configured Part Number is shown.

Part Number
ZF613040
ZF613050
ZF613060
ZF613070
ZF613080
ZF614090
ZF614100
ZF614120
ZF614140
ZF614160
ZF614180
ZF614200
ZF615250
Part NumberVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Blade diameter tolerance Shank tolerance
33 Day(s) or more 410650h10h6
33 Day(s) or more 513650h10h6
33 Day(s) or more 616657h10h6
33 Day(s) or more 716863h10h6
33 Day(s) or more 816863h10h6
33 Day(s) or more 9191072h10h6
33 Day(s) or more 10221072h10h6
33 Day(s) or more 12261283h10h6
33 Day(s) or more 14321483h10h6
33 Day(s) or more 16351692h10h6
33 Day(s) or more 184018100h10h6
33 Day(s) or more 204420104h10h6
33 Day(s) or more 255025120h10h6

Loading...

  1. 1

Basic Information

Type Roughing Torsion Angle (θ) Weak torsion (15 to 25°) Coating Details AℓTiN
Torsion Angle details(°) 20

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)