• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

SPEED/T 2 Flute Ball (200L)

SPEED/T 2 Flute Ball (200L)

[Features]
· The AlTiN coating with high lubrication and 35° torsion angle focuses on the finished surface.
· Sizes for all usage applications are included to achieve the optimal balance between usage method and price.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ULBTL2002
ULBTL2502
XLB1002T
XLB1202T
XLB1602T
Part NumberVolume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Blade diameter
(mm)
Blade diameter tolerance
(mm)
Shank tolerance
Quote R 10.0402020.00~-0.02h6
5 Day(s) or more R 12.5452525.00~-0.02h6
3 Day(s) or more R 5.0201010.00~-0.02h6
5 Day(s) or more R 6.0241212.00~-0.02h6
5 Day(s) or more R 8.0321616.00~-0.02h6

Loading...

  1. 1

Basic Information

Type Ball Work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron Number of flutes(sheet) 2
Coating Other Overall Length (L)(mm) 200 R Precision(μm) ±0.01
Machining Application Curved surface / Side / Engraving / R Groove Coating Details AlTiN Torsional Angle(°) 35

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)