• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

SPEED/T 2 Flute Anti-Vibration Ball

SPEED/T 2 Flute Anti-Vibration Ball

[Features]
· Supports high speed processing and large cutting depth with vibration prevention effects due to core thickness change.
· P type T coat has a high thermal oxidation temperature and surface hardness, provides a long life, and has a wide range of compatible work materials.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

P-SB1002T

 
Part Number
P-SB1002T
Part NumberVolume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Blade diameter
(mm)
Blade diameter tolerance
(mm)
5 Day(s) or more R520751010.00~-0.02

Loading...

  1. 1

Basic Information

Type Ball Work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron Number of flutes(sheet) 2
Coating Other R Precision(μm) ±0.01 Machining Application Curved surface / Side / Engraving / R Groove
Coating Details AlTiN Vibration Damping Proofing Available Torsional Angle(°) 35

Please check the type/dimensions/specifications of the part P-SB1002T in the SPEED/T 2 Flute Anti-Vibration Ball series.

Similar Part Numbers

Part Number
P-SB0602T
P-SB0802T
P-SB1202T
Part NumberVolume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Blade diameter
(mm)
Blade diameter tolerance
(mm)
5 Day(s) or more R3125066.00~-0.02
5 Day(s) or more R4166088.00~-0.02
5 Day(s) or more R624751212.00~-0.02

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)