Cutter Insertion Width (mm) 90

Cutter Insertion Width (mm) 90

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Made with authentic leather specifications. Now even tougher, thanks to double-stitched, strong yet flexible and lightweight Kevlar thread. Includes a ring for attaching a safety cord

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Material
    Body/Leather, Kevlar Fiber Thread, Rivets/Caulking: Brass, Copper
  • JAN Code
    4969402499552
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
6 Day(s) or more
-

Part Number : KS-39
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Material
    Body/Leather, Kevlar Fiber Thread, Rivets/Caulking: Brass, Copper
  • JAN Code
    4969402499552

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)