Electrician's Bag LP

Electrician's Bag LP

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Belt loops feature slits

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Material

Refine by

  • Body/Polyester, Rivets, D-Rings/Brass, Corresponding Belt Width: Up to 60 mm
  • Body/Polyester, Rivets/Brass, Corresponding Belt Width: Up to 60 mm
  • Clear
Specifications

Refine by

  • 2 Stage Electrician's Bag
  • 3 Stage Electrician's Bag
  • Compact Two-Level Electric-Processed Bag
  • Two Stage Universal Waist Pouch
  • Clear
JAN Code

Refine by

  • 4969402136884
  • 4969402136891
  • 4969402136907
  • 4969402136914
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Body/Polyester, Rivets, D-Rings/Brass, Corresponding Belt Width: Up to 60 mm
Compact Two-Level Electric-Processed Bag
4969402136884
6 Day(s) or more
-

Part Number : LP-101
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Material
    Body/Polyester, Rivets, D-Rings/Brass, Corresponding Belt Width: Up to 60 mm
  • Specifications
    Compact Two-Level Electric-Processed Bag
  • JAN Code
    4969402136884
1 pc.
Body/Polyester, Rivets/Brass, Corresponding Belt Width: Up to 60 mm
2 Stage Electrician's Bag
4969402136891
6 Day(s) or more
-

Part Number : LP-102
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Material
    Body/Polyester, Rivets/Brass, Corresponding Belt Width: Up to 60 mm
  • Specifications
    2 Stage Electrician's Bag
  • JAN Code
    4969402136891
1 pc.
Body/Polyester, Rivets, D-Rings/Brass, Corresponding Belt Width: Up to 60 mm
Two Stage Universal Waist Pouch
4969402136907
6 Day(s) or more
-

Part Number : LP-103
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Material
    Body/Polyester, Rivets, D-Rings/Brass, Corresponding Belt Width: Up to 60 mm
  • Specifications
    Two Stage Universal Waist Pouch
  • JAN Code
    4969402136907
1 pc.
Body/Polyester, Rivets, D-Rings/Brass, Corresponding Belt Width: Up to 60 mm
3 Stage Electrician's Bag
4969402136914
6 Day(s) or more
-

Part Number : LP-104
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Material
    Body/Polyester, Rivets, D-Rings/Brass, Corresponding Belt Width: Up to 60 mm
  • Specifications
    3 Stage Electrician's Bag
  • JAN Code
    4969402136914

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)