(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
EPDM Sponge Sheet

EPDM Sponge Sheet

Standard Unit Price:
SGD 2.17-
Days to Ship :
9 Day(s)

· Has moderate cushioning characteristics and shock resistance, and can also be used as shock insulation.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 Pack (5 pcs)
  • Clear
Width(mm)

Refine by

  • 100
  • 200
  • 300
  • Clear
Length(mm)

Refine by

  • 100
  • 200
  • 300
  • Clear
Thickness(mm)

Refine by

  • 5
  • 10
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (5 pcs)
100
100
10
9 Day(s)
SGD 2.17

Minimum order quantity is 5.

Part Number : 2-9367-02
Days to Ship 9 Day(s)
Standard Unit Price SGD 2.17
Quantity 1 Pack (5 pcs)

Specificationtitle

  • Product Type
    Sheet
  • Material
    EPDM (Ethylene propylene rubber/foam)
  • Width(mm)
    100
  • Length(mm)
    100
  • Thickness(mm)
    10
  • Manufacturer Product Name
    EPDM Sponge Sheet
1 Pack (5 pcs)
200
200
5
9 Day(s)
SGD 5.30

Part Number : 2-9368-01
Days to Ship 9 Day(s)
Standard Unit Price SGD 5.30
Quantity 1 Pack (5 pcs)

Specificationtitle

  • Product Type
    Sheet
  • Material
    EPDM (Ethylene propylene rubber/foam)
  • Width(mm)
    200
  • Length(mm)
    200
  • Thickness(mm)
    5
  • Manufacturer Product Name
    EPDM Sponge Sheet
1 Pack (5 pcs)
300
300
5
9 Day(s)
SGD 28.10

Part Number : 2-9369-01
Days to Ship 9 Day(s)
Standard Unit Price SGD 28.10
Quantity 1 Pack (5 pcs)

Specificationtitle

  • Product Type
    Sheet
  • Material
    EPDM (Ethylene propylene rubber/foam)
  • Width(mm)
    300
  • Length(mm)
    300
  • Thickness(mm)
    5
  • Manufacturer Product Name
    EPDM Sponge Sheet

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)