(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Hybrid Fan

Hybrid Fan

Standard Unit Price:
SGD 745.30
Days to Ship :
8 Day(s)

[Features]
· The mounting of a fan on ceiling air conditioners improves air conditioning efficiency and reduces electricity costs.
· Since the fan works using the draft from the air conditioner, a power supply is not needed.
· The air conditioning temperature range setting can be changed within 1 to 3°C, enabling electricity savings and reduced CO2.
· Can be easily attached and detached with a single screwdriver.

Basic Specifications

  • Product Type
    related goods
  • Details Type
    Blade: silver
  • Size(mm)
    Diameter: 900-1,100
  • Manufacturer Product Name
    Hybrid Fan HBF-FJRSW
  • Manufacturer Model Number
    HBF-FJRSW
  • Mass(kg)
    0.795
  • Material
    Blade/plastic, spoke/aluminum
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
8 Day(s)
SGD 745.30

Part Number : 2-9652-03
Days to Ship 8 Day(s)
Standard Unit Price SGD 745.30
Quantity 1 unit

Specificationtitle

  • Product Type
    related goods
  • Details Type
    Blade: silver
  • Size(mm)
    Diameter: 900-1,100
  • Manufacturer Product Name
    Hybrid Fan HBF-FJRSW
  • Manufacturer Model Number
    HBF-FJRSW
  • Mass(kg)
    0.795
  • Material
    Blade/plastic, spoke/aluminum

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)