Waterproof Sheet【100 Pieces Per Package】

Waterproof Sheet

[Applications]
· Coated surface polishing, rust removal, dirt removal of metal product bases, coated surface polishing and adjustment of woodworking bases

Part Number

Configured Part Number is shown.

Part Number
3-1841-01
3-1841-02
3-1841-03
3-1841-04
3-1841-05
3-1841-06
3-1841-07
3-1841-08
3-1841-09
3-1841-10
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Manufacturer Product Name Manufacturer Model Number Number Contained In A Packet

100 Pieces Per Package

3 Day(s) or more 120Waterproof Sheet C120 C947H #120C120 C947H1 Box (100 Sheets)

100 Pieces Per Package

3 Day(s) or more 150Waterproof Sheet C150 C947H #150C150 C947H1 Box (100 Sheets)

100 Pieces Per Package

3 Day(s) or more 180Waterproof Sheet C180 C947H #180C180 C947H1 Box (100 Sheets)

100 Pieces Per Package

3 Day(s) or more 240Waterproof Sheet C240 C947H #240C240 C947H1 Box (100 Sheets)

100 Pieces Per Package

3 Day(s) or more 320Waterproof Sheet C320 C947H #320C320 C947H1 Box (100 Sheets)

100 Pieces Per Package

3 Day(s) or more 400Waterproof Sheet C400 C947H #400C400 C947H1 Box (100 Sheets)

100 Pieces Per Package

3 Day(s) or more 600Waterproof Sheet C600 C947H #600C600 C947H1 Box (100 Sheets)

100 Pieces Per Package

3 Day(s) or more 800Waterproof Sheet C800 C947H #800C800 C947H1 Box (100 Sheets)

100 Pieces Per Package

3 Day(s) or more 1000Waterproof Sheet C1000 C947H #1000C1000 C947H1 Box (100 Sheets)

100 Pieces Per Package

3 Day(s) or more 1500Waterproof Sheet C1500 C947H #1500C1500 C947H1 Box (100 Sheets)

Loading...

  1. 1

Basic Information

Sheet Type Waterproof paper Usage Hand polish Abrasive material Silicon carbide
Width(mm) 228 Length(mm) 280

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)