• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Pro-Wipe Soft Micro Wiper

Pro-Wipe Soft Micro Wiper

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· Smooth, soft and offers excellent absorption and wiping characteristics
· S220 is suitable for wiping away large amounts of water from beakers, glass cells, etc.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 case (150 sheets/box x 12 boxes)
  • 1 case (220 sheets x 36 boxes)
  • 1 case (220 sheets/box x 72 boxes)
  • 1 case (250 sheets/box x 72 boxes)
  • Clear
Sheet size(mm)

Refine by

  • 198×90
  • 198X130
  • 198×130
  • 600×380
  • Clear
Manufacturer Product Name

Refine by

  • Pro-Wipe Soft Micro Wiper L150
  • Pro-Wipe Soft Micro Wiper S220
  • Soft Micro Wiper S220 Half
  • Pro-Wipe Soft Micro Wiper SS250
  • Clear
Manufacturer Model Number

Refine by

  • S220
  • S220 (Half Case)
  • Clear
Number Contained In Packet

Refine by

  • 1 case (contains 150 sheets/box x 12 boxes)
  • 1 case (contains 220 sheets/box x 36 boxes)
  • 1 case (contains 220 sheets/box x 72 boxes)
  • 1 case (contains 250 sheets/box x 72 boxes)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 case (220 sheets/box x 72 boxes)
198×130
Pro-Wipe Soft Micro Wiper S220
S220
1 case (contains 220 sheets/box x 72 boxes)
3 Day(s) or more
-

Part Number : 2-2624-01
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 case (220 sheets/box x 72 boxes)

Specificationtitle

  • Product Type
    Paper waste
  • Shape
    Sheet
  • Type
    Dry
  • Sheet size(mm)
    198×130
  • Details Type
    Pop-up Type
  • Material
    Pulp
  • Manufacturer Product Name
    Pro-Wipe Soft Micro Wiper S220
  • Manufacturer Model Number
    S220
  • Number Contained In Packet
    1 case (contains 220 sheets/box x 72 boxes)
1 case (250 sheets/box x 72 boxes)
198×90
Pro-Wipe Soft Micro Wiper SS250
-
1 case (contains 250 sheets/box x 72 boxes)
3 Day(s) or more
-

Part Number : 2-2624-02
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 case (250 sheets/box x 72 boxes)

Specificationtitle

  • Product Type
    Paper waste
  • Shape
    Sheet
  • Type
    Dry
  • Sheet size(mm)
    198×90
  • Details Type
    Pop-up Type
  • Material
    Pulp
  • Manufacturer Product Name
    Pro-Wipe Soft Micro Wiper SS250
  • Manufacturer Model Number
    -
  • Number Contained In Packet
    1 case (contains 250 sheets/box x 72 boxes)
1 case (150 sheets/box x 12 boxes)
600×380
Pro-Wipe Soft Micro Wiper L150
-
1 case (contains 150 sheets/box x 12 boxes)
3 Day(s) or more
-

Part Number : 2-2624-03
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 case (150 sheets/box x 12 boxes)

Specificationtitle

  • Product Type
    Paper waste
  • Shape
    Sheet
  • Type
    Dry
  • Sheet size(mm)
    600×380
  • Details Type
    Pop-up Type
  • Material
    Pulp
  • Manufacturer Product Name
    Pro-Wipe Soft Micro Wiper L150
  • Manufacturer Model Number
    -
  • Number Contained In Packet
    1 case (contains 150 sheets/box x 12 boxes)
1 case (220 sheets x 36 boxes)
198X130
Soft Micro Wiper S220 Half
S220 (Half Case)
1 case (contains 220 sheets/box x 36 boxes)
3 Day(s) or more
-

Part Number : 2-2624-04
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 case (220 sheets x 36 boxes)

Specificationtitle

  • Product Type
    Paper waste
  • Shape
    Sheet
  • Type
    Dry
  • Sheet size(mm)
    198X130
  • Details Type
    Pop-up Type
  • Material
    Pulp
  • Manufacturer Product Name
    Soft Micro Wiper S220 Half
  • Manufacturer Model Number
    S220 (Half Case)
  • Number Contained In Packet
    1 case (contains 220 sheets/box x 36 boxes)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)