(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Fluororesin Syringe (Sabilex)

Fluororesin Syringe (Sabilex)

Standard Unit Price:
SGD 633.30
Days to Ship :
8 Day(s)

A disposable syringe suitable for collecting high-purity water samples that can only be used for research or experimental purposes.

Basic Specifications

  • Product Type
    Disposable syringe
  • Capacity
    10mL
  • Size(mm)
    116×20
  • Manufacturer Product Name
    Fluororesin Syringe 700-510
  • Manufacturer Model Number
    700-510 (syringe)
  • Material
    Main unit/PFA, plunger/PTFE
  • Supplement
    * This product cannot be used for purposes other than research or testing.
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 633.30

Part Number : 2-8690-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 633.30
Quantity 1 pc.

Specificationtitle

  • Product Type
    Disposable syringe
  • Capacity
    10mL
  • Size(mm)
    116×20
  • Manufacturer Product Name
    Fluororesin Syringe 700-510
  • Manufacturer Model Number
    700-510 (syringe)
  • Material
    Main unit/PFA, plunger/PTFE
  • Supplement
    * This product cannot be used for purposes other than research or testing.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)