(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Chemical storage unit, UT-Lab., with caster, steel (melamine baked coated)

Chemical storage unit, UT-Lab., with caster, steel (melamine baked coated)

Standard Unit Price:
SGD 1,199.90-
Days to Ship :
8 Day(s)

[Features]
· Has casters convenient for moving.
· Can be stored beneath lab benches (H 655 mm or more).
· Includes casters for transport so that required chemicals can be placed somewhere handy.
· Equipped as standard with a lock that enables safe management of chemicals.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Size(mm)

Refine by

  • 251×500×652
  • 450×500×652
  • Clear
Weight(kg)

Refine by

  • 21.7
  • 32
  • Clear
Manufacturer Product Name

Refine by

  • Chemical storage unit SP1-UTC
  • Chemical storage unit SPT-UTC
  • Clear
Manufacturer Model Number

Refine by

  • SP1-UTC
  • SPT-UTC
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
251×500×652
21.7
Chemical storage unit SP1-UTC
SP1-UTC
8 Day(s)
SGD 1,199.90

Part Number : 2-709-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,199.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Steel Chemical Cabinet
  • Key
    With Key
  • Size(mm)
    251×500×652
  • Weight(kg)
    21.7
  • Manufacturer Product Name
    Chemical storage unit SP1-UTC
  • Manufacturer Model Number
    SP1-UTC
  • Caster
    ø50 mm, with Stoppers on the Front Two Wheels (ø38 mm Under Drawer)
  • Material
    Main Body: Steel (Melamine Resin Baked Finish), Rail: Steel
  • Number of reagent bottle stored
    500 mL x 16
1 unit
450×500×652
32
Chemical storage unit SPT-UTC
SPT-UTC
8 Day(s)
SGD 1,668.80

Part Number : 2-709-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,668.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Steel Chemical Cabinet
  • Key
    With Key
  • Size(mm)
    450×500×652
  • Weight(kg)
    32
  • Manufacturer Product Name
    Chemical storage unit SPT-UTC
  • Manufacturer Model Number
    SPT-UTC
  • Caster
    ø50 mm, with Stoppers on the Front Two Wheels
  • Material
    Main Body: Steel (Melamine Resin Baked Finish), Rail: Steel
  • Number of reagent bottle stored
    500 mL x 16 (Upper layer), 1 L x 9 (Lower layer)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)