(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Silicone Sealant for Food Machine (Sunny Sealant)

Silicone Sealant for Food Machine (Sunny Sealant)

Standard Unit Price:
SGD 59.90
Days to Ship :
8 Day(s)

[Features]
· Can be used for various materials such as metal, plastic, and glass.
· Produces almost no corrosion to metals other than copper.

Basic Specifications

  • Product Type
    Sealant
  • Color
    Clear
  • Specifications
    Food Sanitation Law Compliant
  • Curing time
    Approximately 24 Hours With Thickness of 1 mm
  • Operating Temperature Range(°C)
    -55~+100
  • Manufacturer Product Name
    Silicone Sealant for Food Processing Machinery NSS-30C
  • Manufacturer Model Number
    NSS-30C
  • Features
    Sunny sealant
  • Hardening Conditions
    Hardening Temperature: Normal Temperature
  • Application
    For gluing parts that need heat and cold resistance, such as buildings and equipment in food factories. For waterproofing freezers, showcases, etc. For making instruments waterproof, dust-proof, and airtight.
  • Supplement
    * Storage method: 5 to 25°C (dark area)
  • Amount Of Content
    1 pc (333 ml)
Part Number
Amount Of Content

Refine by

  • 1 pc (333 ml)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (333 ml)
8 Day(s)
SGD 59.90

Part Number : 2-3279-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 59.90
Quantity 1 pc (333 ml)

Specificationtitle

  • Product Type
    Sealant
  • Color
    Clear
  • Specifications
    Food Sanitation Law Compliant
  • Curing time
    Approximately 24 Hours With Thickness of 1 mm
  • Operating Temperature Range(°C)
    -55~+100
  • Manufacturer Product Name
    Silicone Sealant for Food Processing Machinery NSS-30C
  • Manufacturer Model Number
    NSS-30C
  • Features
    Sunny sealant
  • Hardening Conditions
    Hardening Temperature: Normal Temperature
  • Application
    For gluing parts that need heat and cold resistance, such as buildings and equipment in food factories. For waterproofing freezers, showcases, etc. For making instruments waterproof, dust-proof, and airtight.
  • Supplement
    * Storage method: 5 to 25°C (dark area)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)