Sealant (Low Molecular Weight Siloxane Reduction Type)

Brand :
AS ONE
Caution
Product Description
[Specifications]
·Low-molecular-weight siloxane reduction type sealant.
·Operating temperature range (°C): -40 to +180
・ Main components: Silicone

[Specifications]
·Low-molecular-weight siloxane reduction type sealant.
·Operating temperature range (°C): -40 to +180
・ Main components: Silicone