(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Sink, 1 tank, drain sink

Sink, 1 tank, drain sink

Standard Unit Price:
SGD 1,423.80-
Days to Ship :
31 Day(s)

[Features]
·With level adjuster (+25 mm), hose, and drain trap

Basic Specifications

  • Product Type
    Sink cabinet
  • Caster
    Available
  • Sink number
    One Tank
  • Height(mm)
    800
  • Details Type
    Left Water Tank
  • Specifications
    Level Adjuster (+25 mm), with Hose
  • Material
    Stainless steel (SUS430)
  • Tank depth(mm)
    220
  • Back Panel Height(mm)
    90
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Width(mm)

Refine by

  • 900
  • 1200
  • Clear
Depth(mm)

Refine by

  • 450
  • 600
  • Clear
Manufacturer Product Name

Refine by

  • Sink cabinet HPM1-1200L
  • Sink cabinet KPM1-1200L
  • Sink cabinet HPM1-900L
  • Clear
Manufacturer Model Number

Refine by

  • HPM1-1200
  • KPM1-1200
  • HPM1-900
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1200
450
Sink cabinet KPM1-1200L
KPM1-1200
31 Day(s)
SGD 1,423.80

Part Number : 2-9895-03
Days to Ship 31 Day(s)
Standard Unit Price SGD 1,423.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Sink cabinet
  • Caster
    Available
  • Sink number
    One Tank
  • Width(mm)
    1200
  • Depth(mm)
    450
  • Height(mm)
    800
  • Details Type
    Left Water Tank
  • Specifications
    Level Adjuster (+25 mm), with Hose
  • Manufacturer Product Name
    Sink cabinet KPM1-1200L
  • Manufacturer Model Number
    KPM1-1200
  • Weight(kg)
    15
  • Material
    Stainless steel (SUS430)
  • Tank depth(mm)
    220
  • Back Panel Height(mm)
    90
1 unit
900
600
Sink cabinet HPM1-900L
HPM1-900
31 Day(s)
SGD 1,498.40

Part Number : 2-9895-04
Days to Ship 31 Day(s)
Standard Unit Price SGD 1,498.40
Quantity 1 unit

Specificationtitle

  • Product Type
    Sink cabinet
  • Caster
    Available
  • Sink number
    One Tank
  • Width(mm)
    900
  • Depth(mm)
    600
  • Height(mm)
    800
  • Details Type
    Left Water Tank
  • Specifications
    Level Adjuster (+25 mm), with Hose
  • Manufacturer Product Name
    Sink cabinet HPM1-900L
  • Manufacturer Model Number
    HPM1-900
  • Weight(kg)
    16
  • Material
    Stainless steel (SUS430)
  • Tank depth(mm)
    220
  • Back Panel Height(mm)
    90
1 unit
1200
600
Sink cabinet HPM1-1200L
HPM1-1200
31 Day(s)
SGD 1,777.70

Part Number : 2-9895-05
Days to Ship 31 Day(s)
Standard Unit Price SGD 1,777.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Sink cabinet
  • Caster
    Available
  • Sink number
    One Tank
  • Width(mm)
    1200
  • Depth(mm)
    600
  • Height(mm)
    800
  • Details Type
    Left Water Tank
  • Specifications
    Level Adjuster (+25 mm), with Hose
  • Manufacturer Product Name
    Sink cabinet HPM1-1200L
  • Manufacturer Model Number
    HPM1-1200
  • Weight(kg)
    21
  • Material
    Stainless steel (SUS430)
  • Tank depth(mm)
    220
  • Back Panel Height(mm)
    90

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)