(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Sanifit Oil-Resistant Boots (With Cover, Lightweight Type)

Sanifit Oil-Resistant Boots (With Cover, Lightweight Type)

Standard Unit Price:
SGD 91.10
Days to Ship :
11 Day(s)

· Slip resistant and offers excellent oil and chemical resistance.
· The top has a cover that prevents the ingress of water.

Basic Specifications

  • Product Type
    Work shoes
  • Shape
    Boots
  • Antistatic Function
    NA
  • Upper Type
    Without String
  • Oil Resistance
    Available
  • Color
    White Type
  • Size(cm)
    25
  • Standard
    No Standard
  • Toe box
    NA
  • Color Details
    White
  • Type
    For Women
  • Manufacturer Product Name
    Sanifit Women's Oil-Proof Boots 25.0 cm
  • Material
    Main Body / EVA (Vinyl Acetate), Base / Urethane or Ceramic, Cover/PU (Polyurethane)
  • Specifications
    Antibacterial / Deodorization Treated, Lightweight Type with Cover
  • Heat Resistant Temperature(°C)
    50
  • Height(mm)
    Approx. 330
  • Weight (per pair)(g)
    Approximately 550
  • Amount Of Content
    1 Pairs
Part Number
Amount Of Content

Refine by

  • 1 Pairs
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pairs
11 Day(s)
SGD 91.10

Part Number : 2-3771-03
Days to Ship 11 Day(s)
Standard Unit Price SGD 91.10
Quantity 1 Pairs

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Boots
  • Upper Type
    Without String
  • Antistatic Function
    NA
  • Oil Resistance
    Available
  • Color
    White Type
  • Size(cm)
    25
  • Standard
    No Standard
  • Toe box
    NA
  • Color Details
    White
  • Type
    For Women
  • Manufacturer Product Name
    Sanifit Women's Oil-Proof Boots 25.0 cm
  • Material
    Main Body / EVA (Vinyl Acetate), Base / Urethane or Ceramic, Cover/PU (Polyurethane)
  • Specifications
    Antibacterial / Deodorization Treated, Lightweight Type with Cover
  • Heat Resistant Temperature(°C)
    50
  • Height(mm)
    Approx. 330
  • Weight (per pair)(g)
    Approximately 550

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)