(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Heat Resistant Gloves (Mac Power®)

Heat Resistant Gloves (Mac Power®)

Standard Unit Price:
SGD 87.70-
Days to Ship :
8 Day(s) or more

[Features]
· Single purchase of either a right type or a left type is available
· The unique four-layer structure enables operability with a soft touch.
· Ensures heat resistance and cutting resistance with high-strength fibers.

Basic Specifications

  • Product Type
    Aramid
  • Application
    Heat resistance and cold resistance
  • Material
    Back / Palm Cuff / Aramid Fibers (Cotton Filling), Palm / (Surface) PBO Fibers, Aramid Fibers, (Center) Aramid Blended Felt, Special Sheet, (Lining) Cotton
  • Heat Resistant Temperature(°C)
    300
Part Number
Capacity

Refine by

  • 1 Pair
  • 1 pc.
  • Clear
Details Type

Refine by

  • Both hands
  • Left Hand
  • Right hand
  • Clear
Overall Length(mm)

Refine by

  • 260
  • 320
  • Clear
Manufacturer Product Name

Refine by

  • Heat-resistant glove (Macpower): MZ636-L left only
  • Heat-resistant glove (Macpower): MZ636-R right only
  • Heat-resistant gloves (Macpower): MZ636 1 pair
  • Heat-resistant glove (Macpower): MZ637-R right only
  • Clear
Manufacturer Model Number

Refine by

  • MZ636
  • MZ636‐L
  • MZ636‐R
  • MZ637‐R
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Both hands
260
Heat-resistant gloves (Macpower): MZ636 1 pair
MZ636
8 Day(s)
SGD 158.10

Part Number : 2-9262-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 158.10
Quantity 1 Pair

Specificationtitle

  • Product Type
    Aramid
  • Application
    Heat resistance and cold resistance
  • Details Type
    Both hands
  • Overall Length(mm)
    260
  • Material
    Back / Palm Cuff / Aramid Fibers (Cotton Filling), Palm / (Surface) PBO Fibers, Aramid Fibers, (Center) Aramid Blended Felt, Special Sheet, (Lining) Cotton
  • Heat Resistant Temperature(°C)
    300
  • Manufacturer Product Name
    Heat-resistant gloves (Macpower): MZ636 1 pair
  • Manufacturer Model Number
    MZ636
1 pc.
Right hand
260
Heat-resistant glove (Macpower): MZ636-R right only
MZ636‐R
16 Day(s)
SGD 87.70

Part Number : 2-9262-02
Days to Ship 16 Day(s)
Standard Unit Price SGD 87.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    Aramid
  • Application
    Heat resistance and cold resistance
  • Details Type
    Right hand
  • Overall Length(mm)
    260
  • Material
    Back / Palm Cuff / Aramid Fibers (Cotton Filling), Palm / (Surface) PBO Fibers, Aramid Fibers, (Center) Aramid Blended Felt, Special Sheet, (Lining) Cotton
  • Heat Resistant Temperature(°C)
    300
  • Manufacturer Product Name
    Heat-resistant glove (Macpower): MZ636-R right only
  • Manufacturer Model Number
    MZ636‐R
1 pc.
Left Hand
260
Heat-resistant glove (Macpower): MZ636-L left only
MZ636‐L
21 Day(s)
SGD 87.80

Part Number : 2-9262-03
Days to Ship 21 Day(s)
Standard Unit Price SGD 87.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Aramid
  • Application
    Heat resistance and cold resistance
  • Details Type
    Left Hand
  • Overall Length(mm)
    260
  • Material
    Back / Palm Cuff / Aramid Fibers (Cotton Filling), Palm / (Surface) PBO Fibers, Aramid Fibers, (Center) Aramid Blended Felt, Special Sheet, (Lining) Cotton
  • Heat Resistant Temperature(°C)
    300
  • Manufacturer Product Name
    Heat-resistant glove (Macpower): MZ636-L left only
  • Manufacturer Model Number
    MZ636‐L
1 pc.
Right hand
320
Heat-resistant glove (Macpower): MZ637-R right only
MZ637‐R
16 Day(s)
SGD 96.50

Part Number : 2-9263-02
Days to Ship 16 Day(s)
Standard Unit Price SGD 96.50
Quantity 1 pc.

Specificationtitle

  • Product Type
    Aramid
  • Application
    Heat resistance and cold resistance
  • Details Type
    Right hand
  • Overall Length(mm)
    320
  • Material
    Back / Palm Cuff / Aramid Fibers (Cotton Filling), Palm / (Surface) PBO Fibers, Aramid Fibers, (Center) Aramid Blended Felt, Special Sheet, (Lining) Cotton
  • Heat Resistant Temperature(°C)
    300
  • Manufacturer Product Name
    Heat-resistant glove (Macpower): MZ637-R right only
  • Manufacturer Model Number
    MZ637‐R

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)