(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Rotating Base, Uniform Load (kg) 50–150

Rotating Base, Uniform Load (kg) 50–150

Standard Unit Price:
SGD 92.40-
Days to Ship :
8 Day(s) or more

[Features]
· It is possible to improve work efficiency by placing the sample on the rotating table and rotating it.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 pc.
  • 1 unit
  • Clear
Height (mm)

Refine by

  • 9
  • 30
  • Clear
Width (mm)

Refine by

  • φ300
  • φ400
  • φ600
  • Clear
Uniform Load(kg)

Refine by

  • 50
  • 100
  • 150
  • Clear
Assembly / Completion

Refine by

  • Finished product
  • Clear
Main body: option

Refine by

  • Main Body
  • Option
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
30
φ300
50
Finished product
Main Body
10 Day(s)
SGD 158.30

Part Number : 2-954-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 158.30
Quantity 1 unit

Specificationtitle

  • Product Type
    Rotating table
  • Height (mm)
    30
  • Width (mm)
    φ300
  • Uniform Load(kg)
    50
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    Main Body
  • Manufacturer Product Name
    Rotating table RT30-05F
  • Model number
    RT30-05F
  • Material
    Steel
1 unit
30
φ400
50
Finished product
Main Body
10 Day(s)
SGD 199.30

Part Number : 2-954-02
Days to Ship 10 Day(s)
Standard Unit Price SGD 199.30
Quantity 1 unit

Specificationtitle

  • Product Type
    Rotating table
  • Height (mm)
    30
  • Width (mm)
    φ400
  • Uniform Load(kg)
    50
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    Main Body
  • Manufacturer Product Name
    Rotating table RT40-05F
  • Model number
    RT40-05F
  • Material
    Steel
1 unit
30
φ600
100
Finished product
Main Body
10 Day(s)
SGD 926.10

Part Number : 2-954-03
Days to Ship 10 Day(s)
Standard Unit Price SGD 926.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Rotating table
  • Height (mm)
    30
  • Width (mm)
    φ600
  • Uniform Load(kg)
    100
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    Main Body
  • Manufacturer Product Name
    Rotating table RT60-10F
  • Model number
    RT60-10F
  • Material
    Steel
1 unit
30
φ600
150
Finished product
Main Body
10 Day(s)
SGD 1,066.50

Part Number : 2-954-04
Days to Ship 10 Day(s)
Standard Unit Price SGD 1,066.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Rotating table
  • Height (mm)
    30
  • Width (mm)
    φ600
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    Main Body
  • Manufacturer Product Name
    Rotating table RT60-15F
  • Model number
    RT60-15F
  • Material
    Steel
1 pc.
9
φ300
-
-
Option
8 Day(s)
SGD 92.40

Part Number : 2-954-11
Days to Ship 8 Day(s)
Standard Unit Price SGD 92.40
Quantity 1 pc.

Specificationtitle

  • Product Type
    Rotating table
  • Height (mm)
    9
  • Width (mm)
    φ300
  • Uniform Load(kg)
    -
  • Assembly / Completion
    -
  • Main body: option
    Option
  • Details Type
    Top Panel Cover
  • Manufacturer Product Name
    Rotating table RT30-W
  • Model number
    RT30-W
  • Material
    Polyester decorative top board

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)