(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Aluminum Work Stand

Aluminum Work Stand

Standard Unit Price:
SGD 842.80-
Days to Ship :
8 Day(s)

[Features]
· Because it is made of aluminum and lightweight, it can be moved easily.
· By installing optional casters, it can be used as a wagon with 100 kg uniform load.

Basic Specifications

  • Product Type
    Work Bench
  • Caster
    NA
  • Uniform Load Resistance(kg)
    Approximately 100
  • Material
    Body: aluminum (alumite processing), Caster: rubber
  • Total load capacity(kg)
    Approx. 200 (100 each for the upper and the lower)
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Size(mm)

Refine by

  • 600×450×822
  • 900×600×822
  • Clear
Manufacturer Product Name

Refine by

  • Aluminum Work Stand AA6045
  • Aluminum Work Stand AA9060
  • Clear
Manufacturer Model Number

Refine by

  • AA6045
  • AA9060
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
600×450×822
Aluminum Work Stand AA6045
AA6045
8 Day(s)
SGD 842.80

Part Number : 2-965-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 842.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    600×450×822
  • Caster
    NA
  • Uniform Load Resistance(kg)
    Approximately 100
  • Manufacturer Product Name
    Aluminum Work Stand AA6045
  • Manufacturer Model Number
    AA6045
  • Weight(kg)
    Approximately 4.1
  • Material
    Body: aluminum (alumite processing), Caster: rubber
  • Total load capacity(kg)
    Approx. 200 (100 each for the upper and the lower)
1 unit
900×600×822
Aluminum Work Stand AA9060
AA9060
8 Day(s)
SGD 1,212.80

Part Number : 2-965-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,212.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    900×600×822
  • Caster
    NA
  • Uniform Load Resistance(kg)
    Approximately 100
  • Manufacturer Product Name
    Aluminum Work Stand AA9060
  • Manufacturer Model Number
    AA9060
  • Weight(kg)
    Approximately 8.3
  • Material
    Body: aluminum (alumite processing), Caster: rubber
  • Total load capacity(kg)
    Approx. 200 (100 each for the upper and the lower)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)