(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Autoclavable Protective Eyeglasses (For Women)

Autoclavable Protective Eyeglasses (For Women)

Standard Unit Price:
SGD 17.80
Days to Ship :
8 Day(s)

[Features]
·Autoclave compatible (121°C, 20 minutes) protective goggles that are easy for everyone to wear
·Comes with skin-friendly silicone cushion bar

Basic Specifications

  • Shape
    Integral Type Goggles
  • Anti-fog
    NA
  • Scratch prevention
    NA
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Specifications
    Can also be used with glasses
  • Manufacturer Product Name
    Protective glasses No. 340ME, for women
  • Manufacturer Model Number
    No.340ME
  • Weight(g)
    40
  • Material
    Lens/Frame: Polycarbonate, Cushion Bar: Silicone
  • Ultraviolet cut ratio
    99.9%
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 17.80

Part Number : 2-9076-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 17.80
Quantity 1 pc.

Specificationtitle

  • Shape
    Integral Type Goggles
  • Anti-fog
    NA
  • Scratch prevention
    NA
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Specifications
    Can also be used with glasses
  • Manufacturer Product Name
    Protective glasses No. 340ME, for women
  • Manufacturer Model Number
    No.340ME
  • Weight(g)
    40
  • Material
    Lens/Frame: Polycarbonate, Cushion Bar: Silicone
  • Ultraviolet cut ratio
    99.9%

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)