(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Deep Color Thick Knitted Rag

Deep Color Thick Knitted Rag

Standard Unit Price:
SGD 52.90
Days to Ship :
Same day

· Thick knitted rag.
· Thick fabric features outstanding absorbency.

Basic Specifications

  • Product Type
    Cloth waste
  • Cloth material
    Knitted Fabric
  • Fabric
    Used
  • Type
    Dry
  • Size(mm)
    30-50 cm Square (Irregular)
  • Material
    Cotton / Synthetic Fiber
  • Color
    Deep Color
  • Manufacturer Product Name
    Deep Color Thick Knitted Rag
  • Manufacturer Model Number
    W0263
  • Number Contained In Packet
    1 Set (2 kg x 5 Bags)
  • Amount Of Content
    1 case (2 Kg x 5 bags)
Part Number
Amount Of Content

Refine by

  • 1 case (2 Kg x 5 bags)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 case (2 Kg x 5 bags)
Same day
SGD 52.90

Part Number : 3-1868-01
Days to Ship : Same day
Standard Unit Price SGD 52.90
Quantity 1 case (2 Kg x 5 bags)

Specificationtitle

  • Product Type
    Cloth waste
  • Cloth material
    Knitted Fabric
  • Fabric
    Used
  • Type
    Dry
  • Size(mm)
    30-50 cm Square (Irregular)
  • Material
    Cotton / Synthetic Fiber
  • Color
    Deep Color
  • Manufacturer Product Name
    Deep Color Thick Knitted Rag
  • Manufacturer Model Number
    W0263
  • Number Contained In Packet
    1 Set (2 kg x 5 Bags)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)