(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Animal Holder

Animal Holder

Standard Unit Price:
SGD 636.10
Days to Ship :
10 Day(s)

[Features]
· Both sides can be opened easily, so when animals are put in and taken out, they are not exposed to too much stress.
· Injection / blood sampling can be done easily from the holes in the top and sides of the main body.
· A cone-shaped head gate to fit around the animal's head, which is able to slide to match the size of the animal.

Basic Specifications

  • Product Type
    Small animal fixator
  • Material
    Acrylic Resin
  • Manufacturer Product Name
    Animal Holder IC1700AXL φ30×127 mm
  • Manufacturer Model Number
    IC1700AXL
  • Internal diameter x length(mm)
    φ30×127
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s)
SGD 636.10

Part Number : 2-4264-02
Days to Ship 10 Day(s)
Standard Unit Price SGD 636.10
Quantity 1 pc.

Specificationtitle

  • Product Type
    Small animal fixator
  • Material
    Acrylic Resin
  • Manufacturer Product Name
    Animal Holder IC1700AXL φ30×127 mm
  • Manufacturer Model Number
    IC1700AXL
  • Internal diameter x length(mm)
    φ30×127

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)