(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Economy Sweat Pad

Economy Sweat Pad

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

Basic Specifications

  • Product Type
    Pad
  • Color
    White
  • Detailed sizes
    35×235mm
  • Manufacturer Product Name
    Economy Sweat Pad, Sweat Band
  • Manufacturer Model
    Sweat Absorption Band
  • JAN Code
    4571110716281
  • Material
    Polyester
  • Internal Capacity
    1 Pack (100 pcs)
Part Number
Internal Capacity

Refine by

  • 1 Pack (100 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (100 pcs)
4 Day(s) or more
-

Part Number : 1-1784-11
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (100 pcs)

Specificationtitle

  • Product Type
    Pad
  • Color
    White
  • Detailed sizes
    35×235mm
  • Manufacturer Product Name
    Economy Sweat Pad, Sweat Band
  • Manufacturer Model
    Sweat Absorption Band
  • JAN Code
    4571110716281
  • Material
    Polyester

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)