(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Fluorine Coating Airtight Tank

Fluorine Coating Airtight Tank

Standard Unit Price:
SGD 456.70-
Days to Ship :
10 Day(s)

Since the inside of the tank and lid is coated with fluororesin conforming to the Food Sanitation Law of Japan, it has excellent chemical resistance and releasability.

Basic Specifications

  • Product Type
    Tank
  • Specifications
    Hanging Type
  • Material Details
    Main Body, Lid: Stainless Steel (SUS304) / Inside Surface PFA (Fluororesin) Triple Layered Coating
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Capacity

Refine by

  • 7L
  • 10L
  • 15L
  • 20L
  • 25L
  • Clear
Material

Refine by

  • Stainless Steel
  • Clear
Other

Refine by

  • Option
  • Clear
Manufacturer Product Name

Refine by

  • Fluorine Coating Airtight Tank FB-25
  • Fluorine Coating Airtight Tank FB-20
  • Sealed Tank, FBT-20/PTFE Packing
  • Fluorine Coating Airtight Tank FB-15
  • Fluorine Coating Airtight Tank FB-10
  • Sealed Tank, FBT-10/PTFE Packing
  • Fluorine Coating Airtight Tank FB-7
  • Sealed Tank, FBT-7/PTFE Packing
  • Clear
JAN Code

Refine by

  • 4571110722220
  • 4571110722237
  • 4571110722244
  • 4571110722251
  • 4571110722268
  • 4571110722275
  • 4571110722282
  • 4571110722299
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7L
Stainless Steel
-
Fluorine Coating Airtight Tank FB-7
4571110722220
10 Day(s)
SGD 456.70

Part Number : 2-343-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 456.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tank
  • Capacity
    7L
  • Material
    Stainless Steel
  • Other
    -
  • Manufacturer Product Name
    Fluorine Coating Airtight Tank FB-7
  • JAN Code
    4571110722220
  • Internal diameter x height x sheet thickness(mm)
    φ210×210×0.7
  • Specifications
    Hanging Type
  • Part Number
    FB-7 Silicone Gasket
  • Material Details
    Main Body, Lid: Stainless Steel (SUS304) / Inside Surface PFA (Fluororesin) Triple Layered Coating
  • Thick Film Coating
    Approx. 50 μm
  • Seal
    Silicon Rubber
1 pc.
10L
Stainless Steel
-
Fluorine Coating Airtight Tank FB-10
4571110722237
10 Day(s)
SGD 562.90

Part Number : 2-343-02
Days to Ship 10 Day(s)
Standard Unit Price SGD 562.90
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tank
  • Capacity
    10L
  • Material
    Stainless Steel
  • Other
    -
  • Manufacturer Product Name
    Fluorine Coating Airtight Tank FB-10
  • JAN Code
    4571110722237
  • Internal diameter x height x sheet thickness(mm)
    φ240×240×0.7
  • Specifications
    Hanging Type
  • Part Number
    FB-10 Silicone Gasket
  • Material Details
    Main Body, Lid: Stainless Steel (SUS304) / Inside Surface PFA (Fluororesin) Triple Layered Coating
  • Thick Film Coating
    Approx. 50 μm
  • Seal
    Silicon Rubber
1 pc.
15L
Stainless Steel
-
Fluorine Coating Airtight Tank FB-15
4571110722244
10 Day(s)
SGD 703.40

Part Number : 2-343-03
Days to Ship 10 Day(s)
Standard Unit Price SGD 703.40
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tank
  • Capacity
    15L
  • Material
    Stainless Steel
  • Other
    -
  • Manufacturer Product Name
    Fluorine Coating Airtight Tank FB-15
  • JAN Code
    4571110722244
  • Internal diameter x height x sheet thickness(mm)
    φ270×270×0.8
  • Specifications
    Hanging Type
  • Part Number
    FB-15 Silicone Gasket
  • Material Details
    Main Body, Lid: Stainless Steel (SUS304) / Inside Surface PFA (Fluororesin) Triple Layered Coating
  • Thick Film Coating
    Approx. 50 μm
  • Seal
    Silicon Rubber
1 pc.
20L
Stainless Steel
-
Fluorine Coating Airtight Tank FB-20
4571110722251
10 Day(s)
SGD 837.50

Part Number : 2-343-04
Days to Ship 10 Day(s)
Standard Unit Price SGD 837.50
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tank
  • Capacity
    20L
  • Material
    Stainless Steel
  • Other
    -
  • Manufacturer Product Name
    Fluorine Coating Airtight Tank FB-20
  • JAN Code
    4571110722251
  • Internal diameter x height x sheet thickness(mm)
    φ300×330×0.8
  • Specifications
    Hanging Type
  • Part Number
    FB-20 Silicone Gasket
  • Material Details
    Main Body, Lid: Stainless Steel (SUS304) / Inside Surface PFA (Fluororesin) Triple Layered Coating
  • Thick Film Coating
    Approx. 50 μm
  • Seal
    Silicon Rubber
1 pc.
25L
Stainless Steel
-
Fluorine Coating Airtight Tank FB-25
4571110722268
10 Day(s)
SGD 1,020.60

Part Number : 2-343-05
Days to Ship 10 Day(s)
Standard Unit Price SGD 1,020.60
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tank
  • Capacity
    25L
  • Material
    Stainless Steel
  • Other
    -
  • Manufacturer Product Name
    Fluorine Coating Airtight Tank FB-25
  • JAN Code
    4571110722268
  • Internal diameter x height x sheet thickness(mm)
    φ330×330×0.8
  • Specifications
    Hanging Type
  • Part Number
    FB-25 Silicone Gasket
  • Material Details
    Main Body, Lid: Stainless Steel (SUS304) / Inside Surface PFA (Fluororesin) Triple Layered Coating
  • Thick Film Coating
    Approx. 50 μm
  • Seal
    Silicon Rubber
1 pc.
7L
-
Option
Sealed Tank, FBT-7/PTFE Packing
4571110722275
10 Day(s)
SGD 1,066.50

Part Number : 2-344-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 1,066.50
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tank
  • Capacity
    7L
  • Material
    -
  • Other
    Option
  • Manufacturer Product Name
    Sealed Tank, FBT-7/PTFE Packing
  • JAN Code
    4571110722275
  • Internal diameter x height x sheet thickness(mm)
    φ210×210×0.7
  • Specifications
    Hanging Type
  • Part Number
    FBT-7/PTFE Gasket
  • Material Details
    Main Body, Lid: Stainless Steel (SUS304) / Inside Surface PFA (Fluororesin) Triple Layered Coating
  • Thick Film Coating
    Approx. 300 μm
  • Seal
    PTFE (Tetrafluoroethylene) Packing
1 pc.
10L
-
Option
Sealed Tank, FBT-10/PTFE Packing
4571110722282
10 Day(s)
SGD 1,227.88

Part Number : 2-344-02
Days to Ship 10 Day(s)
Standard Unit Price SGD 1,227.88
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tank
  • Capacity
    10L
  • Material
    -
  • Other
    Option
  • Manufacturer Product Name
    Sealed Tank, FBT-10/PTFE Packing
  • JAN Code
    4571110722282
  • Internal diameter x height x sheet thickness(mm)
    φ240×240×0.7
  • Specifications
    Hanging Type
  • Part Number
    FBT-10/PTFE Gasket
  • Material Details
    Main Body, Lid: Stainless Steel (SUS304) / Inside Surface PFA (Fluororesin) Triple Layered Coating
  • Thick Film Coating
    Approx. 300 μm
  • Seal
    PTFE (Tetrafluoroethylene) Packing
1 pc.
20L
-
Option
Sealed Tank, FBT-20/PTFE Packing
4571110722299
10 Day(s)
SGD 1,794.47

Part Number : 2-344-04
Days to Ship 10 Day(s)
Standard Unit Price SGD 1,794.47
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tank
  • Capacity
    20L
  • Material
    -
  • Other
    Option
  • Manufacturer Product Name
    Sealed Tank, FBT-20/PTFE Packing
  • JAN Code
    4571110722299
  • Internal diameter x height x sheet thickness(mm)
    φ300×330×0.8
  • Specifications
    Hanging Type
  • Part Number
    FBT-20/PTFE Gasket
  • Material Details
    Main Body, Lid: Stainless Steel (SUS304) / Inside Surface PFA (Fluororesin) Triple Layered Coating
  • Thick Film Coating
    Approx. 300 μm
  • Seal
    PTFE (Tetrafluoroethylene) Packing

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)