Micro Tube (High Centrifuge Type)

Micro Tube (High Centrifuge Type)

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Micro tube compatible with high centrifuge levels.

Basic Specifications

  • Product Type
    Micro Tube
  • Details Type
    High Centrifugal Type
Part Number
Amount Of Content

Refine by

  • 1 Bag (500 pcs.)
  • 1 Bag (1000 pcs.)
  • Clear
Capacity(ml)

Refine by

  • 0.5
  • 1.5
  • Clear
Color

Refine by

  • 6 Color Mixing
  • Fluorescence 6-Color Mix
  • Natural
  • Clear
Manufacturer Product Name

Refine by

  • Microtube High Centrifugal Type Natural 0.5 mL
  • Microtube High Centrifugal Type Natural 1.5 mL
  • Microtube High Centrifugal Type 6 Color Mixing 0.5 mL
  • Microtube High Centrifugal Type 6 Color Mixing 1.5 mL
  • Microtube High Centrifugal Type 6 Fluorescent Color Mixing 1.5 mL
  • Clear
Manufacturer Model Number

Refine by

  • 1110-09
  • 1110-00
  • 1210-29
  • 1210-09
  • 1210-00
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (500 pcs.)
1.5
Natural
Microtube High Centrifugal Type Natural 1.5 mL
1210-00
3 Day(s) or more
-

Part Number : 2-9653-01
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (500 pcs.)

Specificationtitle

  • Product Type
    Micro Tube
  • Capacity(ml)
    1.5
  • Details Type
    High Centrifugal Type
  • Color
    Natural
  • Manufacturer Product Name
    Microtube High Centrifugal Type Natural 1.5 mL
  • Manufacturer Model Number
    1210-00
  • Specification details
    With scale, autoclaving is allowed
  • Material
    PP (Polypropylene)
  • Centrifugation resistance strength
    35000G
  • Writing space
    Tube side surface
1 Bag (500 pcs.)
1.5
6 Color Mixing
Microtube High Centrifugal Type 6 Color Mixing 1.5 mL
1210-09
3 Day(s) or more
-

Part Number : 2-9653-02
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (500 pcs.)

Specificationtitle

  • Product Type
    Micro Tube
  • Capacity(ml)
    1.5
  • Details Type
    High Centrifugal Type
  • Color
    6 Color Mixing
  • Manufacturer Product Name
    Microtube High Centrifugal Type 6 Color Mixing 1.5 mL
  • Manufacturer Model Number
    1210-09
  • Specification details
    With scale, autoclaving is allowed
  • Material
    PP (Polypropylene)
  • Centrifugation resistance strength
    35000G
  • Writing space
    Tube side surface
1 Bag (500 pcs.)
1.5
Fluorescence 6-Color Mix
Microtube High Centrifugal Type 6 Fluorescent Color Mixing 1.5 mL
1210-29
3 Day(s) or more
-

Part Number : 2-9653-03
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (500 pcs.)

Specificationtitle

  • Product Type
    Micro Tube
  • Capacity(ml)
    1.5
  • Details Type
    High Centrifugal Type
  • Color
    Fluorescence 6-Color Mix
  • Manufacturer Product Name
    Microtube High Centrifugal Type 6 Fluorescent Color Mixing 1.5 mL
  • Manufacturer Model Number
    1210-29
  • Specification details
    With scale, autoclaving is allowed
  • Material
    PP (Polypropylene)
  • Centrifugation resistance strength
    35000G
  • Writing space
    Tube side surface
1 Bag (1000 pcs.)
0.5
Natural
Microtube High Centrifugal Type Natural 0.5 mL
1110-00
3 Day(s) or more
-

Part Number : 2-9653-04
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (1000 pcs.)

Specificationtitle

  • Product Type
    Micro Tube
  • Capacity(ml)
    0.5
  • Details Type
    High Centrifugal Type
  • Color
    Natural
  • Manufacturer Product Name
    Microtube High Centrifugal Type Natural 0.5 mL
  • Manufacturer Model Number
    1110-00
  • Specification details
    With scale, autoclaving is allowed
  • Material
    PP (Polypropylene)
  • Centrifugation resistance strength
    35000G
  • Writing space
    Tube side surface
1 Bag (1000 pcs.)
0.5
6 Color Mixing
Microtube High Centrifugal Type 6 Color Mixing 0.5 mL
1110-09
3 Day(s) or more
-

Part Number : 2-9653-05
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (1000 pcs.)

Specificationtitle

  • Product Type
    Micro Tube
  • Capacity(ml)
    0.5
  • Details Type
    High Centrifugal Type
  • Color
    6 Color Mixing
  • Manufacturer Product Name
    Microtube High Centrifugal Type 6 Color Mixing 0.5 mL
  • Manufacturer Model Number
    1110-09
  • Specification details
    With scale, autoclaving is allowed
  • Material
    PP (Polypropylene)
  • Centrifugation resistance strength
    35000G
  • Writing space
    Tube side surface

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)