Hammer Holder

Hammer Holder

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
· Hammer holder, equipped with a hanger, and treated with a rust prevention agent.

Basic Specifications

  • Horizontal(mm)
    110
  • Vertical(mm)
    150
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : CR-SMT82
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Horizontal(mm)
    110
  • Vertical(mm)
    150

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)