(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Piping Identification Sheet / Other / for Horizontal Piping

Click this image to zoom it.

Move the mouse over the image to zoom

Piping Identification Sheet / Other / for Horizontal Piping

Standard Unit Price:
SGD 9.50-
Days to Ship :
9 Day(s)

Utilizes arrows display and standardized colors for the identification sheets required for piping management.

Basic Specifications

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display Content

Refine by

  • Drain
  • Fire Fighting
  • Gas
  • Sprinkler
  • Clear
Longitudinal(mm)

Refine by

  • 500
  • 700
  • Clear
Arrow Direction

Refine by

  • Left Facing
  • Right facing
  • Clear
Size

Refine by

  • Medium
  • Small
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Sprinkler
700
Left Facing
Medium
9 Day(s)
SGD 11.77

Part Number : 412-51
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Sprinkler
  • Longitudinal(mm)
    700
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Medium
  • Color
    Red
1 pc.
Sprinkler
700
Right facing
Medium
9 Day(s)
SGD 11.77

Part Number : 412-52
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Sprinkler
  • Longitudinal(mm)
    700
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Medium
  • Color
    Red
1 pc.
Drain
700
Left Facing
Medium
9 Day(s)
SGD 11.77

Part Number : 412-53
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Drain
  • Longitudinal(mm)
    700
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Medium
  • Color
    Light Green
1 pc.
Drain
700
Right facing
Medium
9 Day(s)
SGD 11.77

Part Number : 412-54
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Drain
  • Longitudinal(mm)
    700
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Medium
  • Color
    Light Green
1 pc.
Gas
700
Left Facing
Medium
9 Day(s)
SGD 11.77

Part Number : 412-55
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Gas
  • Longitudinal(mm)
    700
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Medium
  • Color
    Yellow
1 pc.
Gas
700
Right facing
Medium
9 Day(s)
SGD 11.77

Part Number : 412-56
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Gas
  • Longitudinal(mm)
    700
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Medium
  • Color
    Yellow
1 pc.
Fire Fighting
700
Left Facing
Medium
9 Day(s)
SGD 11.77

Part Number : 412-57
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Fire Fighting
  • Longitudinal(mm)
    700
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Medium
  • Color
    Red
1 pc.
Fire Fighting
700
Right facing
Medium
9 Day(s)
SGD 11.77

Part Number : 412-58
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Fire Fighting
  • Longitudinal(mm)
    700
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Medium
  • Color
    Red
1 pc.
Sprinkler
500
Left Facing
Small
9 Day(s)
SGD 9.50

Part Number : 413-51
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Sprinkler
  • Longitudinal(mm)
    500
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Small
  • Color
    Red
1 pc.
Sprinkler
500
Right facing
Small
9 Day(s)
SGD 9.50

Part Number : 413-52
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Sprinkler
  • Longitudinal(mm)
    500
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Small
  • Color
    Red
1 pc.
Drain
500
Left Facing
Small
9 Day(s)
SGD 9.50

Part Number : 413-53
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Drain
  • Longitudinal(mm)
    500
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Small
  • Color
    Light Green
1 pc.
Drain
500
Right facing
Small
9 Day(s)
SGD 9.50

Part Number : 413-54
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Drain
  • Longitudinal(mm)
    500
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Small
  • Color
    Light Green
1 pc.
Gas
500
Left Facing
Small
9 Day(s)
SGD 9.50

Part Number : 413-55
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Gas
  • Longitudinal(mm)
    500
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Small
  • Color
    Yellow
1 pc.
Gas
500
Right facing
Small
9 Day(s)
SGD 9.50

Part Number : 413-56
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Gas
  • Longitudinal(mm)
    500
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Small
  • Color
    Yellow
1 pc.
Fire Fighting
500
Left Facing
Small
9 Day(s)
SGD 9.50

Part Number : 413-57
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Fire Fighting
  • Longitudinal(mm)
    500
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Small
  • Color
    Red
1 pc.
Fire Fighting
500
Right facing
Small
9 Day(s)
SGD 9.50

Part Number : 413-58
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Fire Fighting
  • Longitudinal(mm)
    500
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Small
  • Color
    Red

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)