(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Scraper NO.9155

Scraper NO.9155

Standard Unit Price:
SGD 19.99
Days to Ship :
7 Day(s) or more

Ideal for removing gaskets from engines, etc.
Basic specifications
Equipped with a washer that can be tapped with a hammer.
Metal blade specifications for durability.
The handle features elastomer resin for firm grip.
Materials (Blade): Hard steel
Blade width (mm): 25
Materials: Blade tip: Chrome/molybdenum/vanadium steel, Handle: PP+TPE

Basic Specifications

  • Product Type
    Scraper
  • Material (blade)
    Hard Steel
  • Blade Width(mm)
    25
  • Shaft length(mm)
    70
  • JAN Code
    4962485331313
  • Features
    Includes a washer that can be hit with a hammer. High durability metal blade type. Made with an elastomer resin for easy gripping.
  • Material
    Blade Tip: Chromium, Molybdenum, Vanadium Steel, Handle: PP + TPE
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
SGD 19.99

Part Number : NO.9155
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 19.99

Specificationtitle

  • Product Type
    Scraper
  • Material (blade)
    Hard Steel
  • Blade Width(mm)
    25
  • Shaft length(mm)
    70
  • JAN Code
    4962485331313
  • Features
    Includes a washer that can be hit with a hammer. High durability metal blade type. Made with an elastomer resin for easy gripping.
  • Material
    Blade Tip: Chromium, Molybdenum, Vanadium Steel, Handle: PP + TPE

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)