(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Winjob CP102, Safety Boots and Work Boots

Click this image to zoom it.

Move the mouse over the image to zoom

Winjob CP102, Safety Boots and Work Boots

Standard Unit Price:
SGD 159.16
Days to Ship :
7 Day(s) or more

A work shoe with high safety, cushioning and flexibility.
[Features]
· Employs a lightweight glass fiber-reinforced resin toe box, and oil-resistant rubber that resists degradation caused by oil.
· The rubber composite and sole design were devised to pursue excellent grip properties.
· Employs highly cushioned shock absorbing gel for the heel.
· Uses a solid-shaped SRB insole that supports the arch of the foot, controlling collapsing onto the inner side of the heel and reducing the load on the foot.
· Belt design makes it easy to put on and take off.
· Employs a CP clip insole that is slip resistant and protects the toe part. JSAA standard A-type certified product.
[Applications]
· A work shoe that supports the foot of a craftsman.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
SGD 159.16

Part Number : FCP102.0126-27.0
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 159.16

Specificationtitle

  • Product Type
    Safety shoes
  • Shape
    Low-top shoe
  • Collar
    White Type
  • Size(cm)
    27
  • Standard
    JSAA standard product
  • Color Details
    White×Burgundy
  • Dimensions(cm)
    27.0
  • Trusco Code
    818-9767

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)