(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
M3 Type Medium Weight Shelf Beam Skirting

M3 Type Medium Weight Shelf Beam Skirting

Standard Unit Price:
SGD 26.30-
Days to Ship :
8 Day(s)

[Features]
· Prevents dropped items such as accessories and so on from rolling under shelves.
· Can be installed simply by inserting it between the lower beam and the shelf.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Trusco Code

Refine by

  • 488-1800
  • 488-1796
  • 488-1788
  • 490-5504
  • Clear
JAN Code

Refine by

  • 4989999411485
  • 4989999411492
  • 4989999411508
  • 4989999413205
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
900
490-5504
4989999413205
8 Day(s)
SGD 26.30

Part Number : MM-BS3
Days to Ship 8 Day(s)
Standard Unit Price SGD 26.30
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    13.5
  • Height(mm)
    107
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    490-5504
  • JAN Code
    4989999413205
  • Mass
    0.8kg
1 pc.
1200
488-1788
4989999411485
8 Day(s)
SGD 32.90

Part Number : MM-BS4
Days to Ship 8 Day(s)
Standard Unit Price SGD 32.90
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    13.5
  • Height(mm)
    107
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    488-1788
  • JAN Code
    4989999411485
  • Mass
    1.1kg
1 pc.
1500
488-1796
4989999411492
8 Day(s)
SGD 39.80

Part Number : MM-BS5
Days to Ship 8 Day(s)
Standard Unit Price SGD 39.80
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    13.5
  • Height(mm)
    107
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    488-1796
  • JAN Code
    4989999411492
  • Mass
    1.4kg
1 pc.
1800
488-1800
4989999411508
8 Day(s)
SGD 46.30

Part Number : MM-BS6
Days to Ship 8 Day(s)
Standard Unit Price SGD 46.30
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    13.5
  • Height(mm)
    107
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    488-1800
  • JAN Code
    4989999411508
  • Mass
    1.7kg

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)