(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tokumaru Chip Saw (for Steel) 5-Pack【5 Pieces Per Package】

Tokumaru Chip Saw (for Steel) 5-Pack

[Features]
· Economy chip saw specialized for cutting soft iron with a carbide tip.
· Long life and maintains smooth sharpness.
· A bargain 5-piece set.
[Applications]
· For cutting angle steel, iron bars, iron pipes, hanger rails, channel steel, and various shaped steel.

Part Number

Configured Part Number is shown.

TCT-180S-5P

Features

●Special economical tipped saw adapting soft iron carbide tip cutting.

Usage

●Cutting of angle steel, rebar, iron pipe, hanger rail, channel formed-steel, various steel type.

Specification

●Cutting Performance(mm) Steel:6
●Number of Blades:36
●Q'ty Per Bag(sheet):5
●SPQ(bag):10
Part Number
TCT-180S-5P
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 154.00

5 Pieces Per Package

1 Pack(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

work material Iron Chip Carbide Cutting Capacity (Steel)(mm) 6
Outer Diameter(mm) 180 Blade thickness(mm) 1.8 Number of flutes(P) 36
Number Contained In A Packet 5 sheets Hole Diameter(mm) 20 Max. Rotational Speed(rpm) 5500
JAN Code 4989999260892 Trusco Code 468-8970 Material (base metal) Tool Steel
Mass(g) 1,325/pack

Please check the type/dimensions/specifications of the part TCT-180S-5P in the Tokumaru Chip Saw (for Steel) 5-Pack series.

Tech Support