• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Aluminum Tool Box

Aluminum Tool Box

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· A large aluminum tool box.
· The size is large, but because the tool is made of aluminum, it is lightweight and convenient to carry.
· 1/2" torque wrench and spinner handle that can be stored horizontally as is.

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Aluminum Case/Trunk
  • Case Size (Frontage x Depth x Height)(mm)
    580×250×250
  • Case color
    Silver
  • Mass(g)
    3500
  • Effective inside dimensions: frontage x depth x height(mm)
    540×240×75
  • Trusco Code
    481-7583
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : 2003000002065
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Aluminum Case/Trunk
  • Case Size (Frontage x Depth x Height)(mm)
    580×250×250
  • Case color
    Silver
  • Mass(g)
    3500
  • Effective inside dimensions: frontage x depth x height(mm)
    540×240×75
  • Trusco Code
    481-7583
  • Specifications
    Main body internal dimensions: W540 X D240 X H75 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)