Polyethylene Homogeneous Pipe Fittings (with Breakaway Prevention Metal Fitting)

Polyethylene Homogeneous Pipe Fittings (with Breakaway Prevention Metal Fitting)

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
· For easy and quick connection of piping.
· Just insert the pipes and tighten them to complete the work.
· Can expand and contract to absorb external forces.
· Can be easily removed and reinstalled, and appropriate to use for repairs.
[Applications]
· Water supply piping, wastewater piping, seawater piping, air piping, etc.

Basic Specifications

  • Product Type
    Other
  • Dimensions L1 Minimum(mm)
    10
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Nominal Diameter

Refine by

  • P10
  • P13
  • P20
  • P25
  • P30
  • P40
  • P50
  • Clear
Dimensions A(mm)

Refine by

  • 60
  • 63
  • 64
  • 66
  • 80
  • 90
  • 102
  • Clear
Dimensions LO(mm)

Refine by

  • 119
  • 122
  • 131
  • 136
  • 155
  • 174
  • 188
  • Clear
Size L(mm)

Refine by

  • 83
  • 86
  • 89
  • 95
  • 111
  • 125
  • 139
  • Clear
Dimensions L1 Maximum(mm)

Refine by

  • 19
  • 21
  • 22
  • 26
  • 35
  • 38
  • 44
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
P10
63
122
86
22
4 Day(s) or more
-

Part Number : SKX-S-P10
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Nominal Diameter
    P10
  • Dimensions A(mm)
    63
  • Dimensions LO(mm)
    122
  • Size L(mm)
    86
  • Dimensions L1 Maximum(mm)
    22
  • Dimensions L1 Minimum(mm)
    10
  • Trusco Code
    380-0377
  • Operating Temperature(°C)
    0~45
  • Working Pressure(Mpa)
    1
  • Material
    Vermicular Iron
  • Mass(g)
    510
1 pc.
P13
60
119
83
19
4 Day(s) or more
-

Part Number : SKX-S-P13
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Nominal Diameter
    P13
  • Dimensions A(mm)
    60
  • Dimensions LO(mm)
    119
  • Size L(mm)
    83
  • Dimensions L1 Maximum(mm)
    19
  • Dimensions L1 Minimum(mm)
    10
  • Trusco Code
    380-0385
  • Operating Temperature(°C)
    0~45
  • Working Pressure(Mpa)
    1
  • Material
    Vermicular Iron
  • Mass(g)
    600
1 pc.
P20
64
131
89
21
4 Day(s) or more
-

Part Number : SKX-S-P20
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Nominal Diameter
    P20
  • Dimensions A(mm)
    64
  • Dimensions LO(mm)
    131
  • Size L(mm)
    89
  • Dimensions L1 Maximum(mm)
    21
  • Dimensions L1 Minimum(mm)
    10
  • Trusco Code
    380-0431
  • Operating Temperature(°C)
    0~45
  • Working Pressure(Mpa)
    1
  • Material
    Vermicular Iron
  • Mass(g)
    750
1 pc.
P25
66
136
95
26
4 Day(s) or more
-

Part Number : SKX-S-P25
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Nominal Diameter
    P25
  • Dimensions A(mm)
    66
  • Dimensions LO(mm)
    136
  • Size L(mm)
    95
  • Dimensions L1 Maximum(mm)
    26
  • Dimensions L1 Minimum(mm)
    10
  • Trusco Code
    380-0482
  • Operating Temperature(°C)
    0~45
  • Working Pressure(Mpa)
    1
  • Material
    Vermicular Iron
  • Mass(g)
    880
1 pc.
P30
80
155
111
35
4 Day(s) or more
-

Part Number : SKX-S-P30
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Nominal Diameter
    P30
  • Dimensions A(mm)
    80
  • Dimensions LO(mm)
    155
  • Size L(mm)
    111
  • Dimensions L1 Maximum(mm)
    35
  • Dimensions L1 Minimum(mm)
    10
  • Trusco Code
    380-0521
  • Operating Temperature(°C)
    0~45
  • Working Pressure(Mpa)
    1
  • Material
    Vermicular Iron
  • Mass(g)
    1360
1 pc.
P40
90
174
125
44
4 Day(s) or more
-

Part Number : SKX-S-P40
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Nominal Diameter
    P40
  • Dimensions A(mm)
    90
  • Dimensions LO(mm)
    174
  • Size L(mm)
    125
  • Dimensions L1 Maximum(mm)
    44
  • Dimensions L1 Minimum(mm)
    10
  • Trusco Code
    380-0555
  • Operating Temperature(°C)
    0~45
  • Working Pressure(Mpa)
    1
  • Material
    Vermicular Iron
  • Mass(g)
    1740
1 pc.
P50
102
188
139
38
4 Day(s) or more
-

Part Number : SKX-S-P50
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Nominal Diameter
    P50
  • Dimensions A(mm)
    102
  • Dimensions LO(mm)
    188
  • Size L(mm)
    139
  • Dimensions L1 Maximum(mm)
    38
  • Dimensions L1 Minimum(mm)
    10
  • Trusco Code
    380-0580
  • Operating Temperature(°C)
    0~45
  • Working Pressure(Mpa)
    1
  • Material
    Vermicular Iron
  • Mass(g)
    2560

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)