Modified Pipe Fittings PVC Pipes and Steel Pipes SKX Socket

Modified Pipe Fittings PVC Pipes and Steel Pipes SKX Socket

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
· For easy and quick connection of different types of piping.
· Just insert the pipes and tighten them to complete the work.
· Can expand and contract to absorb external forces.
[Applications]
· Water supply piping, wastewater piping, seawater piping, air piping, etc.

Basic Specifications

  • Product Type
    Other
  • Dimensions L1 Minimum(mm)
    10
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Nominal Diameter

Refine by

  • V16×15A
  • V20×20A
  • V25×25A
  • V30×32A
  • V40×40A
  • V50×50A
  • Clear
Dimensions A(mm)

Refine by

  • 60
  • 64
  • 66
  • 90
  • 95
  • 102
  • Clear
Dimensions LO(mm)

Refine by

  • 119
  • 131
  • 136
  • 170
  • 174
  • 188
  • Clear
Size L(mm)

Refine by

  • 83
  • 89
  • 95
  • 125
  • 126
  • 139
  • Clear
Dimensions L1 Maximum(mm)

Refine by

  • 19
  • 21
  • 26
  • 38
  • 44
  • 50
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
V16×15A
60
119
83
19
4 Day(s) or more
-

Part Number : SKX-S-V16X16
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Nominal Diameter
    V16×15A
  • Dimensions A(mm)
    60
  • Dimensions LO(mm)
    119
  • Size L(mm)
    83
  • Dimensions L1 Maximum(mm)
    19
  • Dimensions L1 Minimum(mm)
    10
  • Trusco Code
    380-0636
  • Operating Temperature(°C)
    0~45
  • Working Pressure(Mpa)
    1
  • Material
    Vermicular Iron
  • Mass(g)
    600
1 pc.
V20×20A
64
131
89
21
4 Day(s) or more
-

Part Number : SKX-S-V20X20
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Nominal Diameter
    V20×20A
  • Dimensions A(mm)
    64
  • Dimensions LO(mm)
    131
  • Size L(mm)
    89
  • Dimensions L1 Maximum(mm)
    21
  • Dimensions L1 Minimum(mm)
    10
  • Trusco Code
    380-0652
  • Operating Temperature(°C)
    0~45
  • Working Pressure(Mpa)
    1
  • Material
    Vermicular Iron
  • Mass(g)
    750
1 pc.
V25×25A
66
136
95
26
4 Day(s) or more
-

Part Number : SKX-S-V25X25
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Nominal Diameter
    V25×25A
  • Dimensions A(mm)
    66
  • Dimensions LO(mm)
    136
  • Size L(mm)
    95
  • Dimensions L1 Maximum(mm)
    26
  • Dimensions L1 Minimum(mm)
    10
  • Trusco Code
    380-0679
  • Operating Temperature(°C)
    0~45
  • Working Pressure(Mpa)
    1
  • Material
    Vermicular Iron
  • Mass(g)
    880
1 pc.
V30×32A
95
170
126
50
4 Day(s) or more
-

Part Number : SKX-S-V30X32
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Nominal Diameter
    V30×32A
  • Dimensions A(mm)
    95
  • Dimensions LO(mm)
    170
  • Size L(mm)
    126
  • Dimensions L1 Maximum(mm)
    50
  • Dimensions L1 Minimum(mm)
    10
  • Trusco Code
    380-0695
  • Operating Temperature(°C)
    0~45
  • Working Pressure(Mpa)
    1
  • Material
    Vermicular Iron
  • Mass(g)
    1400
1 pc.
V40×40A
90
174
125
44
4 Day(s) or more
-

Part Number : SKX-S-V40X40
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Nominal Diameter
    V40×40A
  • Dimensions A(mm)
    90
  • Dimensions LO(mm)
    174
  • Size L(mm)
    125
  • Dimensions L1 Maximum(mm)
    44
  • Dimensions L1 Minimum(mm)
    10
  • Trusco Code
    380-0717
  • Operating Temperature(°C)
    0~45
  • Working Pressure(Mpa)
    1
  • Material
    Vermicular Iron
  • Mass(g)
    1760
1 pc.
V50×50A
102
188
139
38
4 Day(s) or more
-

Part Number : SKX-S-V50X50
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Nominal Diameter
    V50×50A
  • Dimensions A(mm)
    102
  • Dimensions LO(mm)
    188
  • Size L(mm)
    139
  • Dimensions L1 Maximum(mm)
    38
  • Dimensions L1 Minimum(mm)
    10
  • Trusco Code
    380-0733
  • Operating Temperature(°C)
    0~45
  • Working Pressure(Mpa)
    1
  • Material
    Vermicular Iron
  • Mass(g)
    2560

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)