• Dear Customers, we have upgraded our website on 29th Oct 2017. We hope you enjoy your experience. Click here for login assistance. If you have any questions about our site, please contact us.

Modified Pipe Fittings Polyethylene Pipes and PVC Pipes

Part Number

Configured Part Number is shown.

Part Number
SKX-S-P13XV13
SKX-S-P13XV16
SKX-S-P13XV20
SKX-S-P20XV13
SKX-S-P20XV16
SKX-S-P20XV20
SKX-S-P25XV20
SKX-S-P25XV25
SKX-S-P30XV30
SKX-S-P40XV40
SKX-S-P50XV50
Part NumberVolume DiscountDays to ShipNominal Diameter Dimensions A
(mm)
Dimensions LO
(mm)
Size L
(mm)
Dimensions L1 Maximum
(mm)
Trusco Code Operating Temperature
(°C)
Working Pressure
(Mpa)
Material Mass
(g)
Amount Of Content
4 Day(s) P13×V138514410844380-04070~451Vermicular Iron5801 pc.
4 Day(s) P13×V16601198319380-04150~451Vermicular Iron5801 pc.
4 Day(s) P13×V20701339428380-04230~451Vermicular Iron7001 pc.
4 Day(s) P20×V138514810943380-04580~451Vermicular Iron7001 pc.
4 Day(s) P20×V16701339428380-04660~451Vermicular Iron7001 pc.
4 Day(s) P20×V20641318921380-04740~451Vermicular Iron7501 pc.
4 Day(s) P25×V207514410234380-05040~451Vermicular Iron8701 pc.
4 Day(s) P25×V25661369526380-05120~451Vermicular Iron8701 pc.
4 Day(s) P30×V309517012650380-05470~451Vermicular Iron14001 pc.
4 Day(s) P40×V409017412544380-05710~451Vermicular Iron17501 pc.
4 Day(s) P50×V5010218813938380-06010~451Vermicular Iron25601 pc.

Loading...

  1. 1

Basic Information

Product Type Other Dimensions L1 Minimum(mm) 10 Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)