Tool home case

Tool home case

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Fun and functional pop up tool box. Suitable for a makeup box, with exceptional storage capacity.

Basic Specifications

Part Number
Case color

Refine by

  • Black
  • Green
  • Blue
  • Other
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Blue
3 Day(s) or more
-

Part Number : HP-320-B
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Resin-Made Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    320×180×165
  • Case color
    Blue
  • Material
    Resin
  • Features
    · Fun and functional pop up tool box. · Suitable for a makeup box, with exceptional storage capacity.
  • Color Detail
    -
Black
7 Day(s) or more
-

Part Number : HP-320-BK
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Resin-Made Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    320×180×165
  • Case color
    Black
  • Material
    Resin
  • Features
    · Fun and functional pop up tool box. · Suitable for a makeup box, with exceptional storage capacity.
  • Color Detail
    -
Green
7 Day(s) or more
-

Part Number : HP-320-GN
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Resin-Made Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    320×180×165
  • Case color
    Green
  • Material
    Resin
  • Features
    · Fun and functional pop up tool box. · Suitable for a makeup box, with exceptional storage capacity.
  • Color Detail
    -
Other
7 Day(s) or more
-

Part Number : HP-320-P
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Resin-Made Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    320×180×165
  • Case color
    Other
  • Material
    Resin
  • Features
    · Fun and functional pop up tool box. · Suitable for a makeup box, with exceptional storage capacity.
  • Color Detail
    Pink

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)