Tool Box with Resin Tray

Tool Box with Resin Tray

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

This is a tool box with a sturdy, folding resin tray. Can be stored without taking up too much space.

Basic Specifications

Part Number
Case Size (Frontage x Depth x Height)(mm)

Refine by

  • 360×200×150
  • 410×200×150
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
360×200×150
7 Day(s) or more
-

Part Number : PT-360
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    360×200×150
  • Case color
    Blue
  • Material
    Steel
  • Features
    · Tool box provided with solid folding type resin tray. · Storage without waste can be achieved.
410×200×150
7 Day(s) or more
-

Part Number : PT-410
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    410×200×150
  • Case color
    Blue
  • Material
    Steel
  • Features
    · Tool box provided with solid folding type resin tray. · Storage without waste can be achieved.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)