(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Trunk Type Toolbox

Trunk Type Toolbox

Standard Unit Price:
SGD 17.97
Days to Ship :
8 Day(s)

This is a box for small accessories with a small tray included. Stacking type ideal for space utilization.

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    195×95×50
  • Case color
    Blue
  • Material
    Steel
  • Features
    · Small Items Container with Small Dish. · Overlaying type ideal for space utilization.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 17.97

Part Number : T-190B
Days to Ship 8 Day(s)
Standard Unit Price SGD 17.97

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    195×95×50
  • Case color
    Blue
  • Material
    Steel
  • Features
    · Small Items Container with Small Dish. · Overlaying type ideal for space utilization.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)