(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Sweat Absorbent Cap Liner Hundred 100 Pieces

Sweat Absorbent Cap Liner Hundred 100 Pieces

Standard Unit Price:
SGD 76.91
Days to Ship :
8 Day(s)

Protects the eyes from running sweat

Basic Specifications

  • Product Type
    Head-Worn Equipment
  • Size
    35×220mm
  • Material
    Non‐Woven Fabric
  • Specifications
    With double-sided tape
  • Amount Of Content
    1 Box (100 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Box (100 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (100 pcs)
8 Day(s)
SGD 76.91

Part Number : 375250
Days to Ship 8 Day(s)
Standard Unit Price SGD 76.91
Quantity 1 Box (100 pcs)

Specificationtitle

  • Product Type
    Head-Worn Equipment
  • Size
    35×220mm
  • Material
    Non‐Woven Fabric
  • Specifications
    With double-sided tape

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)