(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Windbreak Cover for Air Conditioner

Windbreak Cover for Air Conditioner

Standard Unit Price:
SGD 37.53
Days to Ship :
8 Day(s)

Redirects air from air conditioners to reduce the impact of the air directly blown onto the body

Basic Specifications

  • Product Type
    Other
  • Width(mm)
    500~698
  • Depth(mm)
    213
  • Height(mm)
    146
  • Collar
    White
  • Material
    Main Body Cover, Extending Cover: Polypropylene, Main Body Mounting Part (Angle Adjustment Arm, Stationary Plate): ABS Resin
  • Set Content
    Fall Prevention Strap (Approximately 600 mm), Double-Sided Tape
  • Features 1
    When the cold air from the cooler makes one's feet cold and thus uncomfortable, or when the room is not warming up even though the heater is turned on, the wind direction of the air conditioner can be adjusted to create a comfortable environment.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 37.53

Part Number : 375258
Days to Ship 8 Day(s)
Standard Unit Price SGD 37.53
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Width(mm)
    500~698
  • Depth(mm)
    213
  • Height(mm)
    146
  • Collar
    White
  • Material
    Main Body Cover, Extending Cover: Polypropylene, Main Body Mounting Part (Angle Adjustment Arm, Stationary Plate): ABS Resin
  • Set Content
    Fall Prevention Strap (Approximately 600 mm), Double-Sided Tape
  • Features 1
    When the cold air from the cooler makes one's feet cold and thus uncomfortable, or when the room is not warming up even though the heater is turned on, the wind direction of the air conditioner can be adjusted to create a comfortable environment.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)