(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

BT Cool Deodorant Long-Sleeve High-Neck Shirt

BT Cool Deodorant Long-Sleeve High-Neck Shirt

Standard Unit Price:
SGD 19.24
Days to Ship :
8 Day(s)

Cool touch series long-sleeved high-neck shirt

Basic Specifications

  • Product Type
    Waist-Worn Equipment
  • Height(cm)
    175~185
  • Collar
    Black
  • Material
    Polyester, Polyurethane
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • L
  • LL
  • Clear
Chest circumference(cm)

Refine by

  • 96~104
  • 104~112
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
96~104
8 Day(s)
SGD 19.24

Part Number : 375308
Days to Ship 8 Day(s)
Standard Unit Price SGD 19.24
Quantity 1 Pair

Specificationtitle

  • Product Type
    Waist-Worn Equipment
  • Size
    L
  • Height(cm)
    175~185
  • Chest circumference(cm)
    96~104
  • Collar
    Black
  • Material
    Polyester, Polyurethane
1 Pair
LL
104~112
8 Day(s)
SGD 19.24

Part Number : 375309
Days to Ship 8 Day(s)
Standard Unit Price SGD 19.24
Quantity 1 Pair

Specificationtitle

  • Product Type
    Waist-Worn Equipment
  • Size
    LL
  • Height(cm)
    175~185
  • Chest circumference(cm)
    104~112
  • Collar
    Black
  • Material
    Polyester, Polyurethane

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)