(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Outer-Diameter Turning - Shank Tool Bit For Negative Inserts, CoroTurn RC Double Clamp, DDHNR/L

Outer-Diameter Turning - Shank Tool Bit For Negative Inserts, CoroTurn RC Double Clamp, DDHNR/L

[Features]
A high-rigidity double clamp holder for turning.
Extremely easy to handle. Swap out inserts and shims using just the one wrench.
Inserts are easy to swap out, even from the backside of the holder.
A wide variety of insert types can be mounted by swapping out the clamp set and shims.
Supports outer-diameter turning (bore-cutting) and the use of negative inserts.
Supports everything from roughing through to finishing.

Part Number

Configured Part Number is shown.

Part Number
DDHNL-2020K-15
DDHNL-2525M-15
DDHNL-3225P-15
DDHNR-2020K-15
DDHNR-3225P-15
DDHNR-3232P-15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSelfishly Shank height
(mm)
Shank width
(mm)
Function Width
(mm)
Function Height
(mm)
Function Length
(mm)

SGD 167.78

1 Piece(s) 10 Day(s) Left-hand20202520125

SGD 177.21

1 Piece(s) 10 Day(s) Left-hand25253225150

SGD 196.08

1 Piece(s) 10 Day(s) Left-hand32323232170

SGD 167.78

1 Piece(s) 10 Day(s) Right-hand20202520125

SGD 196.08

1 Piece(s) 10 Day(s) Right-hand32323232170

SGD 236.94

1 Piece(s) 10 Day(s) Right-hand32324032170

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter / Profiling / Chamfer Clamp Shape Cable clamp
Applicable Tip Clearance Angle Type Negative Rake angle(°) -6 Blade Inclination Angle(°) -7
Lead Angle(°) -17.5 Cutting Angle(°) 107.5 Clearance angle(°) 0
Dimension L3(mm) 36.1 Tip Size 15 Gauge Chip DNMG 15 06 08
Torque(Nm) 3.9

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)