• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

CoroMill 331 Fixed Seat Full Side Cutter Positive Brake Keywayed Bore N331.35-S

Part Number

Configured Part Number is shown.

Part Number
N331.35-100S32CM060
N331.35-125S40DM080
Part NumberVolume DiscountDays to ShipShank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Maximum Engine Speed n max Dimensions Dc
(mm)
Mass
(kg)
Specifications Tip Size
(mm)
Other Processing Applications Program Length
(mm)
Cutting Width
(mm)
E
(mm)
BKW
(mm)
Quote 321025.5170001000.7Diameter: 40 - 125 mm / Positive Rake4Axial Direction / Plunge Milling6688
Quote 401234150001251Diameter: 40 - 125 mm / Positive Rake5Axial Direction / Plunge Milling881010

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Mounting Method With handle
Finish category Finishing Compatible Tip Material Carbide Coat Details Type Key Grooved Hole

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)