(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CoroMill Plura - General Purpose End Mill for Rough Finishing and Finish Machining 1P222-XB (Hardness 48 HRC or Less)

CoroMill Plura - General Purpose End Mill for Rough Finishing and Finish Machining 1P222-XB (Hardness 48 HRC or Less)

High quality carbide end mill tools for a highly productive, efficient and reliable milling solution

Part Number

Configured Part Number is shown.

Part Number
1P222-0200-XB-1630
1P222-0300-XB-1630
1P222-0400-XB-1630
1P222-0500-XB-1630
1P222-0600-XB-1630
1P222-0800-XB-1630
1P222-1000-XB-1630
1P222-1200-XB-1630
1P222-1600-XB-1630
1P222-2000-XB-1630
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Usable length
(mm)
Main body half taper angle
(°)
Corner Chamfer Corner Chamfer Width

SGD 88.34

1 Piece(s) 10 Day(s) 24.56504.5030--

SGD 88.34

1 Piece(s) 10 Day(s) 35.56505.503045°0.080

SGD 98.15

1 Piece(s) 10 Day(s) 48.56548.503045°0.130

SGD 98.15

1 Piece(s) 10 Day(s) 59.56549.503045°0.130

SGD 98.15

1 Piece(s) 10 Day(s) 610.565410.50-45°0.130

SGD 137.38

1 Piece(s) 10 Day(s) 812.585812.50-45°0.130

SGD 171.44

1 Piece(s) 10 Day(s) 1014.5106614.50-45°0.200

SGD 231.39

1 Piece(s) 10 Day(s) 1216.5127316.50-45°0.200

SGD 373.08

1 Piece(s) 10 Day(s) 1622.5168222.50-45°0.200

SGD 554.26

1 Piece(s) 10 Day(s) 2026.5209226.50-45°0.300

Loading...

  1. 1

Basic Information

work material general steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of flutes(sheet) 4 Type Square
Machining Application Plane Torsion Angle (θ) Standard torsion (30-40°) Torsion Angle Details(°) 35
Blade diameter tolerance h10 Shank diameter tolerance h6 Material type GC1630
Cutting Angle(°) 90 Shank Type Weldon Shank Standard DIN 6527 K
Specifications Square, Center Cut / Hardness: 48 HRC or Less Tool Style 1P222-XB

Tech Support