• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Lightweight Wind and Cold Proof Jacket M3147 Top

Lightweight Wind and Cold Proof Jacket M3147 Top

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

Designed with a focus on achieving both a light weight and ease of movement. A wind-resistant film has also been applied to the body part to keep out the wind. However, it also has enough moisture permeability to keep it from getting stuffy.

Basic Specifications

Part Number
Inner capacity

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • SS
  • S
  • 5 L
  • Clear
Shoulder width(cm)

Refine by

  • 46
  • 49
  • 61
  • Clear
Chest measurement(cm)

Refine by

  • 116
  • 120
  • 150
  • Clear
Sleeve Length(cm)

Refine by

  • 53
  • 56
  • 65
  • Clear
Dress length(cm)

Refine by

  • 64
  • 76
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
SS
46
116
53
64
8 Day(s) or more
-

Part Number : 3130016002
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Blousons
  • Color (Group)
    [Blue] Navy
  • Specifications
    Unisex One Size Fits All
  • Size
    SS
  • Antistatic material
    None
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    53
  • Dress length(cm)
    64
  • Mass(g)
    500
  • Material
    · Top: 100% polyester water repellent treated · Bottom: (Body) Polyester windbreaker kilt inner filler, 60 g/m² (reverse) Polyester kilt inner filler 40 g/m² ·Fastener: Resin, tab made of metal (front opening and left chest pocket) · Velcro tape (chest pocket) · Dot button: Resin (crest)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)