(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Torque Wrench Tester DOT

Torque Wrench Tester DOT

Standard Unit Price:
SGD 3,197.19-
Days to Ship :
26 Day(s) or more

A simple and inexpensive analog type torque wrench tester

Basic Specifications

  • Product Type
    Torque Wrench Checker
  • Load direction
    Right
  • Torque Precision(±%)
    2
  • Details Type
    Analog Type Torque Wrench Tester
  • Features
    Machine (Analog) Type Torque Wrench Tester. With a large dial scale (φ140), measurement values can be easily and securely read. Tare calibration is unnecessary since it measures by setting a torque wrench horizontally.
  • Application
    Torque Wrench Calibration, Adjustment
  • Supplement
    The DOT calibration device DOTCL is sold separately.
Part Number
Torque adjustment range(N·m)

Refine by

  • 5 ~ 35
  • 5 ~ 50
  • 10 ~ 100
  • 30 ~ 300
  • Clear
Insertion Angle(mm)

Refine by

  • 9.5
  • 12.7
  • 19
  • Clear
Minimum graduation(N·m)

Refine by

  • 0.1
  • 0.2
  • 0.5
  • 1
  • Clear
Overall Length(mm)

Refine by

  • 511
  • 771
  • Clear
Overall Width(mm)

Refine by

  • 263
  • 323
  • Clear
Full height(mm)

Refine by

  • 221
  • 278
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 ~ 35
9.5
0.1
511
263
221
64 Day(s)
SGD 3,197.19

Part Number : DOT35N
Days to Ship 64 Day(s)
Standard Unit Price SGD 3,197.19

Specificationtitle

  • Product Type
    Torque Wrench Checker
  • Torque adjustment range(N·m)
    5 ~ 35
  • Insertion Angle(mm)
    9.5
  • Minimum graduation(N·m)
    0.1
  • Overall Length(mm)
    511
  • Load direction
    Right
  • Torque Precision(±%)
    2
  • Details Type
    Analog Type Torque Wrench Tester
  • Overall Width(mm)
    263
  • Full height(mm)
    221
  • Torque Wrench Maximum Effective Length(mm)
    410
  • Accessory: Square adapter (female)
    DA3-2
  • Accessory: Hex adapter (male)
    10 / 12 / 13 / 14 / 17 / 19
  • Mass(g)
    8000
  • Features
    Machine (Analog) Type Torque Wrench Tester. With a large dial scale (φ140), measurement values can be easily and securely read. Tare calibration is unnecessary since it measures by setting a torque wrench horizontally.
  • Application
    Torque Wrench Calibration, Adjustment
  • Supplement
    The DOT calibration device DOTCL is sold separately.
5 ~ 50
9.5
0.2
511
263
221
64 Day(s)
SGD 3,197.19

Part Number : DOT50N
Days to Ship 64 Day(s)
Standard Unit Price SGD 3,197.19

Specificationtitle

  • Product Type
    Torque Wrench Checker
  • Torque adjustment range(N·m)
    5 ~ 50
  • Insertion Angle(mm)
    9.5
  • Minimum graduation(N·m)
    0.2
  • Overall Length(mm)
    511
  • Load direction
    Right
  • Torque Precision(±%)
    2
  • Details Type
    Analog Type Torque Wrench Tester
  • Overall Width(mm)
    263
  • Full height(mm)
    221
  • Torque Wrench Maximum Effective Length(mm)
    410
  • Accessory: Square adapter (female)
    DA3-2
  • Accessory: Hex adapter (male)
    10 / 12 / 13 / 14 / 17 / 19
  • Mass(g)
    8000
  • Features
    Machine (Analog) Type Torque Wrench Tester. With a large dial scale (φ140), measurement values can be easily and securely read. Tare calibration is unnecessary since it measures by setting a torque wrench horizontally.
  • Application
    Torque Wrench Calibration, Adjustment
  • Supplement
    The DOT calibration device DOTCL is sold separately.
10 ~ 100
12.7
0.5
511
263
221
64 Day(s)
SGD 3,197.19

Part Number : DOT100N
Days to Ship 64 Day(s)
Standard Unit Price SGD 3,197.19

Specificationtitle

  • Product Type
    Torque Wrench Checker
  • Torque adjustment range(N·m)
    10 ~ 100
  • Insertion Angle(mm)
    12.7
  • Minimum graduation(N·m)
    0.5
  • Overall Length(mm)
    511
  • Load direction
    Right
  • Torque Precision(±%)
    2
  • Details Type
    Analog Type Torque Wrench Tester
  • Overall Width(mm)
    263
  • Full height(mm)
    221
  • Torque Wrench Maximum Effective Length(mm)
    410
  • Accessory: Square adapter (female)
    277, DA4-3
  • Accessory: Hex adapter (male)
    10 / 12 / 13 / 14 / 17 / 19
  • Mass(g)
    8000
  • Features
    Machine (Analog) Type Torque Wrench Tester. With a large dial scale (φ140), measurement values can be easily and securely read. Tare calibration is unnecessary since it measures by setting a torque wrench horizontally.
  • Application
    Torque Wrench Calibration, Adjustment
  • Supplement
    The DOT calibration device DOTCL is sold separately.
30 ~ 300
19
1
771
323
278
26 Day(s)
SGD 3,940.11

Part Number : DOT300N
Days to Ship 26 Day(s)
Standard Unit Price SGD 3,940.11

Specificationtitle

  • Product Type
    Torque Wrench Checker
  • Torque adjustment range(N·m)
    30 ~ 300
  • Insertion Angle(mm)
    19
  • Minimum graduation(N·m)
    1
  • Overall Length(mm)
    771
  • Load direction
    Right
  • Torque Precision(±%)
    2
  • Details Type
    Analog Type Torque Wrench Tester
  • Overall Width(mm)
    323
  • Full height(mm)
    278
  • Torque Wrench Maximum Effective Length(mm)
    660
  • Accessory: Square adapter (female)
    -
  • Accessory: Hex adapter (male)
    17 / 19 / 22 / 24 / 27 / 30
  • Mass(g)
    10000
  • Features
    Machine (Analog) Type Torque Wrench Tester. With a large dial scale (φ140), measurement values can be easily and securely read. Tare calibration is unnecessary since it measures by setting a torque wrench horizontally.
  • Application
    Torque Wrench Calibration, Adjustment
  • Supplement
    The DOT calibration device DOTCL is sold separately.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)