Signal Type Torque Driver RNTD

Part Number

Configured Part Number is shown.

Part Number
RNTD120CN-[40-120/0.1]
RNTD260CN-[100-260/0.1]
Part NumberVolume DiscountDays to ShipTorque Adjustment Range (cN/m) Mass
(g)
Accessory Specifications
Quote 40 to 120110Resin Grip (Black)A Single Function Type of RTD. Tohnichi's Unique Toggle Structure Built-In.
Quote 100 to 260180Resin Grip (Black)A Single Function Type of RTD. Tohnichi's Unique Toggle Structure Built-In.

Loading...

  1. 1

Basic Information

Product Type Single Function Type With or without idling function Available Torque Precision (±%) 3
Bit Individual Product, Set Product Single Item Overall length (mm) 110 Load direction Right
Details Type Signal Type

Additional Products in this Category

Tech Support