(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Crecia, Jumbo Disinfectant Wet Towel

Crecia, Jumbo Disinfectant Wet Towel

Standard Unit Price:
SGD 64.60
Days to Ship :
8 Day(s)

[Features]
· Handwashing and hand and finger disinfection are the foundation of infection control.
· Crecia jumbo disinfectant wet towels prevent infection by disinfecting the hands and fingers of everyone involved in nursing or caregiving.
· Designated quasi-pharmaceutical product (Japanese market).
· Bucket type.
· Wet type.
· Ethanol concentration 79.15 vol% (a concentration between 76.9 to 81.4 vol% produces the strongest effect when ethanol is used as a disinfectant).
· Jumbo disinfectant wet towels use a chemical solution that eliminates a wide variety of microorganisms.
· In addition to germs, it is also effective against mold in summer and influenza in winter.
· Eliminates a variety of microorganisms, regardless of season, and helps to maintain a hygienic environment.
· Recommended for use in: hospitals, caregiving facilities, schools, laboratories, research facilities, restaurants, places food is sold, food plants and general factories.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Wet Tissue
  • Sheet size(mm)
    150×300
  • Pack number
    1
  • Material
    Rayon + Polyolefin
  • Body / Option
    Main Body
  • Internal Capacity
    1 pc (250 Sheets)
Part Number
Internal Capacity

Refine by

  • 1 pc (250 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (250 Sheets)
8 Day(s)
SGD 64.60

Part Number : 64110
Days to Ship 8 Day(s)
Standard Unit Price SGD 64.60
Quantity 1 pc (250 Sheets)

Specificationtitle

  • Product Type
    Wet Tissue
  • Sheet size(mm)
    150×300
  • Pack number
    1
  • Material
    Rayon + Polyolefin
  • Body / Option
    Main Body

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)