(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Crime Prevention Film, for Dimpled Glass [2 Pieces Included]

Crime Prevention Film, for Dimpled Glass [2 Pieces Included]【2 Pieces Per Package】

Standard Unit Price:
SGD 40.39
Days to Ship :
7 Day(s)

Made of polycarbonate that's maximally resistant to impact.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s)
SGD 40.39

2 Pieces Per Package

Part Number : BGF4740
Days to Ship 7 Day(s)
Standard Unit Price SGD 40.39
Quantity 2 Pieces Per Package

Specificationtitle

  • Product Type
    Anti-scattering Film
  • Width × Length (mm)
    398X508
  • Size(mm)
    390X470X0.5
  • Use
    For uneven glass

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)