(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

STP Cotton Swab Type-1 – 5

STP Cotton Swab Type-1 – 5

Standard Unit Price:
SGD 21.58
Days to Ship :
9 Day(s)

Made of carefully selected pure cotton formed into fibers and then wound like a handle using a special binder. Will not easily fray like with commercially available cotton swabs, helping prevent the target object from becoming dirty. A cotton swab with excellent solvent resistance and extremely low levels of ion elution.

Basic Specifications

  • Tip Shape
    Cotton Swab
  • Head Material
    Cotton
  • Pattern Material
    Pula
  • Head Diameter(mm)
    3.2(±0.3)
  • Length(mm)
    76(±1)
  • Cotton Length(mm)
    12(±2)
  • Maker Part Number
    Type-5
  • TGK Code
    0000251805
  • Characteristics
    Carefully selected pure cotton processed into fiber and spun like a handle by using a special binder. Prevents contamination of targeted object without easily fraying like cotton swabs available on the market. Cotton swab with constantly eluting extremely low levels of ion with superior solvent resistance.
  • Amount Of Content
    1 case (25 pcs x 20 packs)
Part Number
Amount Of Content

Refine by

  • 1 case (25 pcs x 20 packs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 case (25 pcs x 20 packs)
9 Day(s)
SGD 21.58

Part Number : 0000-25-18-05
Days to Ship 9 Day(s)
Standard Unit Price SGD 21.58
Quantity 1 case (25 pcs x 20 packs)

Specificationtitle

  • Tip Shape
    Cotton Swab
  • Head Material
    Cotton
  • Pattern Material
    Pula
  • Head Diameter(mm)
    3.2(±0.3)
  • Length(mm)
    76(±1)
  • Cotton Length(mm)
    12(±2)
  • Maker Part Number
    Type-5
  • TGK Code
    0000251805
  • Characteristics
    Carefully selected pure cotton processed into fiber and spun like a handle by using a special binder. Prevents contamination of targeted object without easily fraying like cotton swabs available on the market. Cotton swab with constantly eluting extremely low levels of ion with superior solvent resistance.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)